- Long-term stability
- High pulse strength
- Excellent overvoltage capability
- Very low inductance
- Low fire hazard due to liquid-free technology
- Standard and customized designs
- Capacitors with AEC-Q200 qualification available
MKT
- Operating temperature +125 °C
- High pulse strength
- High contact reliability
Product search
|
PDF
|
|
63 - 630
|
0.001 - 220
|
40 - 400
|
B32521 - B32529
|
|
X1 MKP
|
PDF
|
|
---
|
0.0068 - 5.6
|
530
|
B32912*5, B32913*5, B32914*5, B32916*5
|
|
|
---
|
0.022 - 6.8
|
330
|
B32912*3, B32913*3, B32914*3, B32916*3
|
|
Y1 MKP
|
PDF
|
|
---
|
0.001 - 0.01
|
500
|
B81123
|
|
Y2 MKP
- Line-to-ground applications
- Severe ambient conditions
- Small dimensions
- +85 °C/85%RH at 350 V AC, 1000 h
Product search
|
PDF
|
|
1000
|
0.0047 - 1.2
|
350
|
B32032, B32033, B32034, B32036
|
|
X2 MKP B32932A/B … B32936A/B
- For connection in series with the mains
- High stability of capacitance value
- Severe ambient conditions
Product search
|
PDF
|
|
---
|
0.047 - 2.2
|
305
|
B32932, B32933, B32934, B32936
|
|
X2 MKP B32922H/J … B32926H/J
- Across-the-line applications
- High stability of capacitance value
- Severe ambient conditions
Product search
|
PDF
|
|
---
|
0.1 - 15
|
305
|
B32922H - B32926J
|
|
X2 MKP B32924A/B4 … B32926A/B4
- Internal series construction
- "E-meters", "In-series" with mains
- Across-the-line applications
- +85 °C/85%RH at 330 V AC, 1000 h
Product search
|
PDF
|
|
---
|
0.47 - 10
|
350
|
B32924*4, B32926*4
|
|
More products for Electrical motors