Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Film capacitors

  • Long-term stability
  • High pulse strength
  • Excellent overvoltage capability
  • Very low inductance
  • Low fire hazard due to liquid-free technology
  • Standard and customized designs
  • Capacitors with AEC-Q200 qualification available

MKT

  • Operating temperature +125 °C
  • High pulse strength
  • High contact reliability

Product search

Rated voltage (V DC) Capacitance (µF) RMS voltage (V AC) Type PDF
50 - 630 0.001 - 220 32 - 400 B32520 - B32529 file_pdf_box

X1 MKP

  • Across-the-line applications
  • Severe ambient conditions

Product search

Rated voltage (V DC) Capacitance (µF) RMS voltage (V AC) Type PDF
--- 0.022 - 6.8 330 B32912*3, B32913*3, B32914*3, B32916*3 file_pdf_box
--- 0.0068 - 5.6 530 B32912*5, B32913*5, B32914*5, B32916*5 file_pdf_box

Y1 MKP

  • Line-to-ground applications
  • High voltage capability

Product search

Rated voltage (V DC) Capacitance (µF) RMS voltage (V AC) Type PDF
--- 0.001 - 0.01 500 B81123 file_pdf_box

Y2 MKP

  • Line-to-ground applications
  • Severe ambient conditions
  • Small dimensions
  • +85 °C/85%RH at 350 V AC, 1000 h

Rated voltage (V DC) Capacitance (µF) RMS voltage (V AC) Type PDF
350 0.0047 … 1.2 --- B32032 assignment
350 0.0047 … 1.2 --- B32033 assignment
350 0.0047 … 1.2 --- B32034 assignment
350 0.0047 … 1.2 --- B32035 assignment
350 0.0047 … 1.2 --- B32036 assignment

X2 MKP B32932A/B … B32936A/B

  • For connection in series with the mains
  • High stability of capacitance value
  • Severe ambient conditions

Product search

Rated voltage (V DC) Capacitance (µF) RMS voltage (V AC) Type PDF
--- 0.047 - 2.2 305 B32932, B32933, B32934, B32936 file_pdf_box

X2 MKP B32922H/J … B32926H/J

  • Across-the-line applications
  • High stability of capacitance value
  • Severe ambient conditions

Product search

Rated voltage (V DC) Capacitance (µF) RMS voltage (V AC) Type PDF
--- 0.1 - 15 305 B32922H - B32926J file_pdf_box

X2 MKP B32924A/B4 … B32926A/B4

  • Internal series construction
  • "E-meters", "In-series" with mains
  • Across-the-line applications
  • +85 °C/85%RH at 330 V AC, 1000 h

Product search

Rated voltage (V DC) Capacitance (µF) RMS voltage (V AC) Type PDF
--- 0.47 - 10 350 B32924*4, B32926*4 file_pdf_box