Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Inductors

  • Wide temperature range from –55 °C to +150 °C
  • Miniaturized versions
  • High mechanical strength
  • Suitable for lead-free soldering profiles acc. to JEDEC J-STD 020D
  • Qualified acc. to AEC-Q200

Power inductors

  • Shielded and unshielded versions
  • Low DC resistance
  • Temperature up to +150 °C
  • Qualified acc. to AEC-Q200
Product search

Inductance (mH) Rated current (A) Type PDF
0.82 - 1000 --- B82464P4 file_pdf_box
0.82 - 1000 --- B82477P4 file_pdf_box
0.82 - 1000 --- B82464G4 file_pdf_box
0.82 - 1000 --- B82462G4 file_pdf_box
1 - 1000 --- B82477P2 file_pdf_box
1 - 1000 --- B82472P6 file_pdf_box
1 - 1000 --- B82462A4 file_pdf_box
1 - 1000 --- B82464A4 file_pdf_box
10 - 680 --- B82475M1 file_pdf_box
10 - 470 --- B82473M1 file_pdf_box

Ring core chokes, double, common mode

  • High resonance frequency owing to special winding technique
  • Approx. 1% stray inductance for symmetrical interference suppression
  • Higher current chokes on baseplate, winding wire serves as solder terminal
  • UL insulation system class 155(F) for open chokes
  • UL and VDE approval for types in plastic case
  • VR:
    250 … 600 V AC
    250 … 1000 V DC (DC link)
Product search

Inductance (mH) Rated current (A) Type PDF
0.19 54 B82726S3543 file_pdf_box
0.2 - 47 0.3 - 6 B82721A, B82721J, B82721K file_pdf_box
0.4 - 47 0.4 - 2.8 B82721K2*U* file_pdf_box
0.42 - 3.3 20 - 50 B8272xE6 file_pdf_box
0.45 - 56 0.5 - 8 B82723A, B82723J file_pdf_box
0.5 - 6.8 4.3 - 10 B82724J2*U file_pdf_box
0.5 - 47 1.6 - 10 B82724J8*N file_pdf_box
0.56 - 82 1 - 16 B82725A file_pdf_box
0.75, 1.6 20, 24 B82726S22*3 file_pdf_box
1 - 82 0.5 - 6 B82724A, B82724J file_pdf_box
1.1 - 22 0.3 - 2 B82720S file_pdf_box
1.1 - 22 0.3 - 2 B82720A, B82720K file_pdf_box
1.2 - 68 0.3 - 3 B82722A, B82722J file_pdf_box
1.3 18 B82726S2183 file_pdf_box
1.4, 2.2 16 B82726S2163 file_pdf_box
1.4 - 7.8 6 - 13 B82725S2* file_pdf_box
1.7 25 B82726S3223A340 file_pdf_box
1.8 - 100 0.5 - 6 B82724B file_pdf_box
1.8 - 68 1 - 10 B82725J file_pdf_box
2.2, 3.3 10, 12 B82726S61*3 file_pdf_box
--- --- Kit file_pdf_box
--- --- Kit file_pdf_box
--- --- Kit file_pdf_box

Ring core chokes, triple/ common mode

  • High power handling
  • UL insulation system class 155(F)

Product search

Inductance (mH) Rated current (A) Type PDF
0.35 12 B82745S6123 file_pdf_box
0.57 - 2.2 16 - 35 B82747E6 file_pdf_box
0.75, 1.15 20 B82746S4 file_pdf_box
0.8 50 B82748S4503 file_pdf_box
0.82, 0.85 30, 35 B82747S4 file_pdf_box
0.95 31 B82747S6313 file_pdf_box
1.1 62 B82748S6623 file_pdf_box
1.3,  2.0,  3.0,  6.0 6 - 25 B82747F file_pdf_box
1.3 20 B82747S4203A file_pdf_box
1.5 18 B82748F4183 file_pdf_box
1.5 23 B82748F6233 file_pdf_box
1.5 42 B82747S4423 file_pdf_box
1.7, 2 10 B82746S4103A02* file_pdf_box
1.8 18 B82747S4183 file_pdf_box
3.2, 6.2 8, 13 B82746S file_pdf_box
120.0,  1300.0,  330.0 50 - 200 B82745C file_pdf_box