Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Film capacitors

  • Long-term stability
  • High pulse strength
  • Excellent overvoltage capability
  • Very low inductance
  • Low fire hazard due to liquidfree technology
  • Standard and customized designs
  • Qualified acc. to AEC-Q200D and IEC 60384-14:2013/AMD1:2016 available

MKP B32674 … B32678

  • DC link
  • Overvoltage capability
  • High reliability
  • Long useful life

Product search

Rated voltage (V DC) Capacitance (µF) RMS voltage (V AC) Type PDF
300 - 875 0.47 - 270 --- B32674, B32676, B32678 file_pdf_box

MKP B32651 … B32658

  • High pulse strength
  • High contact reliability
  • Very low inductance

Product search

Rated voltage (V DC) Capacitance (µF) RMS voltage (V AC) Type PDF
250 - 2000 0.001 - 40 160 - 1000 B32651 - B32658 file_pdf_box

MKP B32774P … B32778P

  • DC link
  • Overvoltage capability
  • High reliability
  • Operating temperature +125 °C

Product search

Rated voltage (V DC) Capacitance (µF) RMS voltage (V AC) Type PDF
630 - 840 1 - 50 --- B32774P, B32776P, B32778P file_pdf_box

MKP B32671L … B32672L

  • Very high AC voltages for all frequency ranges
  • Very small dimensions
  • High pulse withstand capability

Product search

Rated voltage (V DC) Capacitance (µF) RMS voltage (V AC) Type PDF
250 - 2000 0.001 - 1 160 - 900 B32671L, B32672L file_pdf_box

MKP B32671P … B32673P

  • Operating temperature +125 °C
  • PFC (Power Factor Correction)
  • Very high ripple and peak current

Product search

Rated voltage (V DC) Capacitance (µF) RMS voltage (V AC) Type PDF
450 - 630 0.068 - 2.2 160, 200 B32671P, B32672P, B32673P file_pdf_box

MKP B32671Z … B32673Z

  • Operating temperature +125 °C
  • PFC (Power Factor Correction)
  • Very high ripple and peak current

Product search

Rated voltage (V DC) Capacitance (µF) RMS voltage (V AC) Type PDF
450 - 630 0.01 - 2.2 220 - 310 B32671Z, B32672Z, B32673Z file_pdf_box

MKP B32774H … B32778H

  • DC link
  • Severe ambient conditions
  • High reliability

Product search

Rated voltage (V DC) Capacitance (µF) RMS voltage (V AC) Type PDF
450 - 1600 0.33 - 120 --- B32774H, B32776H, B32778H file_pdf_box

MKP B32656S … B32658S

  • IGBT/snubbering
  • High pulse strength and high contact reliability
  • Very low inductance

Product search

Rated voltage (V DC) Capacitance (µF) RMS voltage (V AC) Type PDF
850 - 2000 0.068 - 5.6 450 - 800 B32656S, B32658S file_pdf_box

MKP B32754 … B32758

  • Output AC filtering for power converters, motor drives
  • Optimized AC voltage performance
  • High ripple current/frequency handling capability

Product search

Rated voltage (V DC) Capacitance (µF) RMS voltage (V AC) Type PDF
500 - 800 1 - 70 250 - 400 B32754, B32756, B32758 file_pdf_box

MKT

  • Operating temperature +125 °C
  • High pulse strength
  • High contact reliability

Product search

Rated voltage (V DC) Capacitance (µF) RMS voltage (V AC) Type PDF
50 - 630 0.001 - 220 32 - 400 B32520 - B32529 file_pdf_box

X1 MKP

  • Across-the-line applications
  • Severe ambient conditions

Product search

Rated voltage (V DC) Capacitance (µF) RMS voltage (V AC) Type PDF
--- 0.022 - 6.8 330 B32912*3, B32913*3, B32914*3, B32916*3 file_pdf_box
--- 0.0068 - 5.6 530 B32912*5, B32913*5, B32914*5, B32916*5 file_pdf_box

Y1 MKP

  • Line-to-ground applications
  • High voltage capability

Product search

Rated voltage (V DC) Capacitance (µF) RMS voltage (V AC) Type PDF
--- 0.001 - 0.01 500 B81123 file_pdf_box

X2 MKP B32932A/B … B32936A/B

  • For connection in series with the mains
  • High stability of capacitance value
  • Severe ambient conditions

Product search

Rated voltage (V DC) Capacitance (µF) RMS voltage (V AC) Type PDF
--- 0.047 - 2.2 305 B32932, B32933, B32934, B32936 file_pdf_box

X2 MKP B32922H/J … B32926H/J

  • Across-the-line applications
  • High stability of capacitance value
  • Severe ambient conditions

Product search

Rated voltage (V DC) Capacitance (µF) RMS voltage (V AC) Type PDF
--- 0.1 - 15 305 B32922H - B32926J file_pdf_box

X2 MKP B32924A/B4 … B32926A/B4

  • Internal series construction
  • "E-meters", "In-series" with mains
  • Across-the-line applications
  • +85 °C/85%RH at 330 V AC, 1000 h

Product search

Rated voltage (V DC) Capacitance (µF) RMS voltage (V AC) Type PDF
--- 0.47 - 10 350 B32924*4, B32926*4 file_pdf_box

Y2 MKP

  • Line-to-ground applications
  • Severe ambient conditions
  • Small dimensions
  • +85 °C/85%RH at 350 V AC, 1000 h

Rated voltage (V DC) Capacitance (µF) RMS voltage (V AC) Type PDF
350 0.0047 … 1.2 --- B32032 assignment
350 0.0047 … 1.2 --- B32033 assignment
350 0.0047 … 1.2 --- B32034 assignment
350 0.0047 … 1.2 --- B32035 assignment
350 0.0047 … 1.2 --- B32036 assignment