Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Ferrites

  • Recommended materials for automotive applications: N49, N87, N92, N95, N97, PC200
  • CAN bus choke materials: K1, K10
  • Suitability of other materials depends on transformer design
  • Wide range of ferrite accessories

E cores

  • E cores are available in a wide variety of sizes
  • E cores are supplied in single units

Product search

Core shape Material (Core) AL value (nH) PDF
E 10/5.5/5 N27,  N87 750, 800 file_pdf_box
E 100/60/28 N87,  N95,  N97 6500 - 8500 file_pdf_box
E 100/60/28DG N87 353 - 761 file_pdf_box
E 12.7/6/6 N87 1400 file_pdf_box
E 13/6.5/3.7 N87 850 file_pdf_box
E 13/6/6.15 N87,  N97 900, 950 file_pdf_box
E 13/7/4 N27,  N30,  N87 45 - 1000 file_pdf_box
E 14/8/4 N27,  N30 860, 1250 file_pdf_box
E 16/6/5 N27,  N87,  N97 1100 - 1250 file_pdf_box
E 16/7/5 N27,  N87 950, 1000 file_pdf_box
E 16/8/5 N27,  N30,  N87 69 - 1400 file_pdf_box
E 16/8/8 N27,  N87 1800, 1900 file_pdf_box
E 19/8/5 N27,  N30,  N87 1050 - 1700 file_pdf_box
E 20/10/11 N27,  N87,  N95,  N97 2300 - 3000 file_pdf_box
E 20/10/6 N27,  N30,  N87,  N97 60 - 2150 file_pdf_box
E 20/9/6 N27,  N30,  N87,  N97 1300 - 2200 file_pdf_box
E 21/9/5 N27,  N30 900, 1500 file_pdf_box
E 22/15/6 N87 1200 file_pdf_box
E 25.4/10/7 N27,  N30,  N87 122 - 2700 file_pdf_box
E 25/13/7 N27,  N30,  N87,  N97 91 - 2900 file_pdf_box
E 28/10/11 N87 3200 file_pdf_box
E 30/15/7 N27,  N30,  N87 90 - 3100 file_pdf_box
E 32/16/11 N87,  N97 2900, 3000 file_pdf_box
E 32/16/9 N27,  N30,  N87,  N97 145 - 3800 file_pdf_box
E 34/14/9 N27,  N87 2300, 2450 file_pdf_box
E 36/18/11 N27,  N87 183 - 3100 file_pdf_box
E 40/16/12 N27,  N87 411 - 4150 file_pdf_box
E 42/21/15 N27,  N30,  N87,  N95,  N97 201 - 7500 file_pdf_box
E 42/21/15DG N87 96 - 207 file_pdf_box
E 42/21/20 N27,  N87,  N95,  N97 259 - 6700 file_pdf_box
E 42/21/20DG N87 123 - 267 file_pdf_box
E 47/20/16 N27,  N87 5100, 5600 file_pdf_box
E 47/20/16DG N87 121 - 266 file_pdf_box
E 5 N87 270 file_pdf_box
E 55/28/21 N27,  N87,  N97 292 - 6700 file_pdf_box
E 55/28/21DG N87 179 - 394 file_pdf_box
E 55/28/25 N27,  N87,  N97 295 - 7700 file_pdf_box
E 55/28/25DG N87 209 - 463 file_pdf_box
E 56/24/19 N27,  N87 6300, 6900 file_pdf_box
E 6.3 N30,  N87 380, 700 file_pdf_box
E 65/32/27 N27,  N87,  N95,  N97 230 - 11000 file_pdf_box
E 65/32/27DG N87 262 - 477 file_pdf_box
E 70/33/32 N27,  N87,  N95,  N97 200 - 13000 file_pdf_box
E 70/33/32DG N87 328 - 602 file_pdf_box
E 8.8 N30,  N49,  N87 400 - 1000 file_pdf_box
E 80/38/20 N27,  N87,  N97 882 - 4700 file_pdf_box
E 80/38/20DG N87 197 - 352 file_pdf_box

ELP cores

  • ELP cores are available in a wide variety of sizes
  • ELP cores are supplied in single units

Product search

Core shape Material (Core) AL value (nH) PDF
ELP 102/20/38,  I 102/20/38 N87,  N97 8200 - 9600 file_pdf_box
ELP 14/3.5/5,  I 14/1.5/5 N49,  N87,  N92,  N95,  N97 800 - 1450 file_pdf_box
ELP 18/4/10,  I 18/2/10 N49,  N87,  N92,  N97 1900 - 3000 file_pdf_box
ELP 22/6/16,  I 22/2.5/16 N49,  N87,  N92,  N95,  N97 125 - 6100 file_pdf_box
ELP 32/6/20,  I 32/3/20 N49,  N87,  N92,  N95,  N97 440 - 7550 file_pdf_box
ELP 38/8/25,  I 38/4/25 N49,  N87,  N92,  N97 400 - 8400 file_pdf_box
ELP 43/10/28,  I 43/4/28 N49,  N87,  N92,  N95,  N97 355 - 9000 file_pdf_box
ELP 58/11/38,  I 58/4/38 N87 7400, 8400 file_pdf_box
ELP 64/10/50,  I 64/5/50 N49,  N87,  N95,  N97 8000 - 15500 file_pdf_box

PM cores

  • PM cores are suitable for highpower transformers and energy storage chokes
  • PM cores are supplied in sets
Product search

Core shape Material (Core) AL value (nH) PDF
PM 114/93 N27,  N87 630 - 16000 file_pdf_box
PM 50/39 N27,  N87,  N97 250 - 7400 file_pdf_box
PM 62/49 N27,  N87 315 - 9200 file_pdf_box
PM 74/59 N27,  N87 315 - 10000 file_pdf_box
PM 87/70 N27,  N87 400 - 12000 file_pdf_box

PQ cores

  • PQ cores are a preferred shape for power conversion
  • PQ cores are supplied in sets

Product search

Core shape Material (Core) AL value (nH) PDF
PQ 16/11.6 N49,  N87,  N95,  N97 1900 - 2750 file_pdf_box
PQ 20/16 N49,  N87,  N95,  N97 2400 - 3750 file_pdf_box
PQ 20/20 N49,  N87,  N95,  N97 2000 - 3300 file_pdf_box
PQ 26/20 N49,  N87,  N95,  N97 3850 - 6300 file_pdf_box
PQ 26/25 N49,  N87,  N95,  N97 3300 - 5700 file_pdf_box
PQ 32/20 N49,  N87,  N95,  N97 4600 - 7600 file_pdf_box
PQ 32/30 N49,  N87,  N95,  N97 3450 - 6100 file_pdf_box
PQ 35/35 N49,  N87,  N95,  N97 3300 - 5700 file_pdf_box
PQ 40/30 N49,  N87,  N95,  N97 3900 - 6500 file_pdf_box
PQ 40/40 N49,  N87,  N95,  N97 3200 - 5500 file_pdf_box
PQ 50/40 N87 7600 file_pdf_box
PQ 50/50 N87,  N95,  N97 6500 - 8200 file_pdf_box

Quader cores

  • Quader cores can be used for contact-less power transfer application

Product search

Core shape Material (Core) AL value (nH) PDF
--- N87,  N95,  N97 --- file_pdf_box

RM cores

  • RM cores are ideal for low-loss/high stable filter coils
  • Sizes are specified acc. to IEC 60431
  • RM cores are supplied in sets
Product search

Core shape Material (Core) AL value (nH) PDF
RM 10 N30 - T38 250 - 16000 file_pdf_box
RM 12 N30,  N41,  N49,  N87,  N97 160 - 8700 file_pdf_box
RM 14 N41,  N49,  N87,  N97 160 - 6800 file_pdf_box
RM 4 K1 - T38 16 - 3700 file_pdf_box
RM 5 K1 - T38 25 - 6700 file_pdf_box
RM 6 K1 - T38 40 - 8600 file_pdf_box
RM 7 N30 - T38 160 - 10000 file_pdf_box
RM 8 N30 - T38 160 - 12500 file_pdf_box

RM cores Low Profile

  • Low-profile RM cores are specified acc. to IEC 61860
  • Low-profile RM cores are supplied in sets
Product search

Core shape Material (Core) AL value (nH) PDF
RM 10 Low Profile N49,  N87 3700, 5200 file_pdf_box
RM 12 Low Profile N49,  N87 4500, 6300 file_pdf_box
RM 14 Low Profile N49,  N87 5100, 7100 file_pdf_box
RM 4 Low Profile N49,  N87 950, 1300 file_pdf_box
RM 5 Low Profile N49,  N87 1700, 2400 file_pdf_box
RM 6 Low Profile N49,  N87 2200, 3000 file_pdf_box
RM 7 Low Profile N49,  N87 2400, 3300 file_pdf_box
RM 8 Low Profile N49,  N87 2900, 4100 file_pdf_box