TDK Electronics · TDK Europe

High-Voltage Contactors (HVC)

  • Hermetically sealed and high-speed arc extinguishing
  • Maximum operating voltage up to 900 V DC
  • High continuous operating current up to 500 A

HVC200, HVC300, HVC500

  • Bipolar design
  • Gas-filled and hermetically sealed
  • No EMI, no inrush current phase at start-up
  • UL 60947-4-1
  • Maximum operating voltage up to 900 V DC
  • Continuous operating current up to 500 A
  • 1 million nominal switching
  • Contact stuck detection available

Product search

Max. operating voltage (V DC) Continuous operating current (A) Type PDF
- - Accessory Cover shield
900 135 HVC135A-12
900 135 HVC135A-24
900 200 HVC200A-12
900 200 HVC200A-12S
900 200 HVC200A-24
900 200 HVC200A-24S
900 300 HVC300A-12
900 300 HVC300A-12S
900 300 HVC300A-24
900 300 HVC300A-24S
900 500 HVC500B-12
900 500 HVC500B-12S
900 500 HVC500B-24
900 500 HVC500B-24S
1000 150 - 250 Accessory connector plug - HVC43-250A-24
1000 200 HVC200A-12
1000 200 HVC200A-12E
1000 200 HVC200A-12S
1000 200 HVC200A-12SE
1000 200 HVC200A-24
1000 200 HVC200A-24E
1000 200 HVC200A-24S
1000 200 HVC200A-24SE
1000 300 HVC300A-12
1000 300 HVC300A-12E
1000 300 HVC300A-12S
1000 300 HVC300A-12SE
1000 300 HVC300A-24
1000 300 HVC300A-24E
1000 300 HVC300A-24S
1000 300 HVC300A-24SE
1000 500 HVC500B-12
1000 500 HVC500B-12E
1000 500 HVC500B-12S
1000 500 HVC500B-12SE
1000 500 HVC500B-24
1000 500 HVC500B-24E
1000 500 HVC500B-24S
1000 500 HVC500B-24SE