MV energy storage capacitors
- Complete range of components and systems for reactive power compensation and harmonic filtering
- MV capacitors: shunt power, engery storage, surge suppression, harmonic filtering
- MV accessories: vacuum switches, reactors
MV energy storage capacitors
- Extended foil design
- Low ESL, ESR
- Stainless steel containers (SS304/SS409)
- These capacitors are characterized by low inductance
design and high pulse current handling capabilities - Rated energy up to 7.5 kJ
- Rated voltage VR: 5 … 100 kV DC
- Number of phases: 1
- Number of bushings: 1
- Temperature class: 0 … +55 °C
- Installation: indoor
- Specifications: IS 13666
More products for Development, research and testing