Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

MV energy storage capacitors

  • Complete range of components and systems for reactive power compensation and harmonic filtering
  • MV capacitors: shunt power, engery storage, surge suppression, harmonic filtering
  • MV accessories: vacuum switches, reactors

MV energy storage capacitors

  • Extended foil design
  • Low ESL, ESR
  • Stainless steel containers (SS304/SS409)
  • These capacitors are characterized by low inductance
    design and high pulse current handling capabilities
  • Rated energy up to 7.5 kJ
  • Rated voltage VR: 5 … 100 kV DC
  • Number of phases: 1
  • Number of bushings: 1
  • Temperature class: 0 … +55 °C
  • Installation: indoor
  • Specifications: IS 13666
Type PDF
B25161V assignment