Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Pressure sensors

  • Piezoresitive silicon technology
  • High measurement accuracy
  • Various packaging forms
  • Absolute, differential and gauge pressure measurement

MiniCell pressure transmitters (voltage output)

  • Media separated differential pressure sensing of aggressive fluids and gases
  • High alloyed steel diaphragms at each pressure port
  • Miniaturized package
  • Calibration and temperature compensated
  • Pressure: 0 … 2.5 bar differential
  • Supply voltage: 4.5 … 5.5 V
  • Output voltage: 0.5 … 4.5 V
    (ratiometric 10 ... 90% of supply voltage)
  • Electrical connector: soldering pads
  • Dimensions: 20 x 16 x 11 mm
Ordering code PDF
B58622M3244B507 assignment