MV PFC capacitors & PFC key components
- Complete range of components and systems for reactive power compensation and harmonic filtering
- MV capacitors: shunt power, engery storage, surge suppression, harmonic filtering
- MV accessories: vacuum switches, reactors
MV surge capcitors
- Extended foil design
- Low energy consumption
- Available in stainless steel (SS304/ SS409) or mild steel (CDCA) container
- Specially designed capacitor in series with a non-inductive resistor
- Rated capacitance: 0.05 … 1 μF
- Rated voltage VR: from 1 … 40 kV
- Number of phases: 1, 3
- Number of bushings: 1, 2, 3
- Temperature class: –5 … +55 °C
- Installation: outdoor/indoor
- Specifications: IS 11548
- RC time constant: 1 … 10 μs
- Configuration: 1Φ, 3Φ(D), 3Φ(Y)
Product search
More products for Lightning protection