Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

MV PFC capacitors & PFC key components

  • Complete range of components and systems for reactive power compensation and harmonic filtering
  • MV capacitors: shunt power, engery storage, surge suppression, harmonic filtering
  • MV accessories: vacuum switches, reactors

Vacuum contactors

  • Encapsulated vacuum interrupter with high dielectric strength and reliability
  • Choice of solenoid or mechanical latched type mechanism
  • Capable of operation from 70 to 120% of rated voltage of operating coil
  • Highly efficient in capacitor switching and DC switching applications
  • No arc produced is exposed to atmosphere, hence no fire hazard
  • Maintenance free electrical contacts
  • Compact footprints to save panel space
  • Long electrical and mechanical life
  • Rated voltage VR: 6.6/11 kV
  • High system voltage: 7.2/12 kV
  • Rated frequency fR: 50/60 Hz
  • Basic insulation level:
    for 6.6 kV rating – 20 kV AC / 60 kV peak
    for 11 kV rating – 28 kV AC / 75 kV peak
  • Number of poles: 3, 2, 1
  • Rated current: 400 A
  • Rated motor switching current: 400 A
  • Rated single bank capacitor switching current: 100/200 A
  • Rated short time current: 10 kA / 1 s
  • Peak making current: 25 kA peak
  • Electrical endurance: 100 000 operations
  • Mechanical endurance: 250 000 operations
  • Mechanism: solenoid / mechanical latch
  • Specifications: IEC 62271
Product search

Type PDF
EVC12400 file_pdf_box
EVC12400-L file_pdf_box
EVC7400 file_pdf_box
EVC7400-L file_pdf_box

MV capacitor switches

  • Light weight, can be mounted on single or double pole structure
  • Eco friendly and high power switching capacity
  • Offers various power interface, control and protection options to meet various customized application needs
  • The core of capacitor switch is a specially designed vacuum contactor suitable for capacitor switching
  • The switch comprises of vacuum contactor and other associated equipment for measuring
  • Current transformer, potential transformer, auxiliary transformer etc., depending on the specific application requirement
  • Rated voltage VR: 11 kV
  • High system voltage: 12 kV
  • Rated frequency fR: 50 Hz
  • Number of phases: 3
  • Basic insulation level: 28 kV AC, 75 kV peak
  • Rated current: 400 A
  • Rated single bank capacitor switching current: 100/200 A
  • Rated short time current: 10 kA / 1 s
  • Peak making current: 25 kA peak
  • Electrical endurance: 100 000 operations
  • Mechanical endurance: 100 000 operations
  • Mechanism: solenoid
  • Controller type: single-step or multi-step
  • Installation: outdoor/indoor
  • Mounting type: pole mounted, elevating structure, plinth structure mounted
  • Power interface: 6, 7, 9 bushing
  • Indication: switch on/off
  • Specifications: IS:9920:85

Type PDF
B44061S assignment

MV capacitors

  • Extended foil design
  • Low energy consumption
  • Available in stainless steel (SS304/ SS409) or mild steel containers (CRCA)
  • Available with internal/external fuses
  • Banking: star, delta, double star
  • Welded/soldered bushings
  • Selected ratings in non ceramic bushings
  • Special designs for harmonic filtering
  • Rated voltage VR: 1 … 33 kV
  • Rated power QR: 50 … 1000 kvar in single unit
  • Rated frequency fR: 50/60 Hz
  • Number of bushings:
    1, 2 (single-phase)
    3, 4 (three-phase)
  • Installation: outdoor/indoor
  • Temperature class: –20 … +55 °C
  • Fuse: internat/external
  • Specifications: IEC 60871, IS 13925
  • Configuration: 1Φ, 3Φ(D), 3Φ(Y)
  • BIL: 20 ... 170 kV

Product search

Type PDF
B25161 file_pdf_box
B25161 file_pdf_box

MV surge capcitors

  • Extended foil design
  • Low energy consumption
  • Available in stainless steel (SS304/ SS409) or mild steel (CDCA) container
  • Specially designed capacitor in series with a non-inductive resistor
  • Rated capacitance: 0.05 … 1 μF
  • Rated voltage VR: from 1 … 40 kV
  • Number of phases: 1, 3
  • Number of bushings: 1, 2, 3
  • Temperature class: –5 … +55 °C
  • Installation: outdoor/indoor
  • Specifications: IS 11548
  • RC time constant: 1 … 10 μs
  • Configuration: 1Φ, 3Φ(D), 3Φ(Y)
Product search

Type PDF
B25161 file_pdf_box
B25161 file_pdf_box