Ordering code |
---|
Fast reactive power compensation (inductive and capacitive)
Active load balancing
Compact design
Advanced digital control
High performance and reliability
Easy installation
Reactive power compensation capacity: 30, 50, 100 kvar per module, up to 400 kvar per panel
System input / number of phases: 3-phase / 3-wire; 3-phase / 4-wire
Input voltage (min./max.): 240 … 480 V
Frequency: 50/60 ±3 Hz
Inverter technology: three-level NPC topology, 12 IGBT
Reaction time: 50 μs (immediate load change reaction)
Steady state response time: < 15 ms (steady state response time to full steady state compensation)
Interface: Modbus TCP/IP
Ambient temperature: –10 … +40 °C
Protection class: IP20
Ordering code | ||
---|---|---|
B44066F6030V300 | file_pdf_box | |
B44066F6030V344 | file_pdf_box | |
B44066F6050V300 | file_pdf_box | |
B44066F6050V344 | file_pdf_box | |
B44066F6050V700 | file_pdf_box | |
B44066F6050V744 | file_pdf_box | |
B44066F6075V700 | file_pdf_box | |
B44066F6075V744 | file_pdf_box | |
B44066F6095V700 | file_pdf_box | |
B44066F6095V744 | file_pdf_box | |
B44066F6100V300 | file_pdf_box | |
B44066F6100V315 | file_pdf_box | |
B44066F6100V344 | file_pdf_box | |
B44066F6110V700 | file_pdf_box | |
B44066F6110V715 | assignment | |
B44066F6110V744 | file_pdf_box | |
B44066F6200V300 | assignment | |
B44066F6200V315 | file_pdf_box | |
B44066F6200V344 | assignment | |
B44066F6220V715 | assignment | |
B44066F6250V315 | file_pdf_box | |
B44066F6300V315 | file_pdf_box | |
B44066F6330V715 | assignment | |
B44066F6400V315 | file_pdf_box | |
B44066F6440V715 | assignment | |
B44066F6500V315 | file_pdf_box | |
B44066F6550V715 | assignment | |
B44066F6600V315 | assignment | |
B44066F6660V715 | assignment | |
B44066F6770V715 | assignment | |
B44066F6800V315 | assignment | |
B44066F6880V715 | assignment | |
B44066F8030V300 | file_pdf_box | |
B44066F8030V344 | file_pdf_box | |
B44066F8050V300 | file_pdf_box | |
B44066F8050V344 | file_pdf_box | |
B44066F8050V700 | file_pdf_box | |
B44066F8050V744 | file_pdf_box | |
B44066F8075V700 | file_pdf_box | |
B44066F8075V744 | file_pdf_box | |
B44066F8095V700 | file_pdf_box | |
B44066F8095V744 | file_pdf_box | |
B44066F8100V300 | file_pdf_box | |
B44066F8100V315 | file_pdf_box | |
B44066F8100V344 | file_pdf_box | |
B44066F8110V700 | file_pdf_box | |
B44066F8110V715 | assignment | |
B44066F8110V744 | file_pdf_box | |
B44066F8200V300 | assignment | |
B44066F8200V315 | file_pdf_box | |
B44066F8200V344 | assignment | |
B44066F8220V715 | assignment | |
B44066F8250V315 | file_pdf_box | |
B44066F8300V315 | file_pdf_box | |
B44066F8330V715 | assignment | |
B44066F8400V315 | file_pdf_box | |
B44066F8440V715 | assignment | |
B44066F8500V315 | assignment | |
B44066F8550V715 | assignment | |
B44066F8600V315 | assignment | |
B44066F8660V715 | assignment | |
B44066F8770V715 | assignment | |
B44066F8800V315 | assignment | |
B44066F8880V715 | assignment | |
B44066F9999V230 | file_pdf_box |