TDK TDK Electronics · TDK Europe

LV power quality solutions

  • Active harmonic filter systems and static var generator systems

PQSine P-series active harmonic filters and power optimizers

  • Harmonic current compensation up to 50th harmonic (selectable)
  • Ultra-fast reactive power compensation (inductive and capacitive)
  • Active load balancing
  • Compact design
  • Advanced digital control
  • High performance and reliability
  • User-friendly menu operation
  • Simple installation
  • Harmonic current compensation capacity: 60 A per module, up to 600 A per panel
  • System input / number of phases: 3-phase / 3-wire; 3-phase / 4-wire
  • Input voltage (min./max.): 3P3W device: 180 … 528 V, 3P4W device: 180 … 460 V
  • Frequency: 50/60 ±3 Hz
  • Inverter technology: three-level NPC topology, 12 IGBT
  • Reaction time: 21 μs (immediate load change reaction)
  • Steady state response time: < 300 μs (steady state response time to full steady state compensation)
  • Interface: Ethercat 100 Mbit/s, USB, active sensor bus, display bus, Modbus TCP/IP
  • Ambient temperature: –10 … +40 °C full performance, up to +55 °C derating 2%/K
  • Protection class: IP20 for module and wall mounted panels, IP33 for floor mounted panels (IP54 is optionally available on request)
Ordering code PDF

PQvar static var generator series

  • Fast reactive power compensation (inductive and capacitive)

  • Active load balancing

  • Compact design

  • Advanced digital control

  • High performance and reliability

  • Easy installation

  • Reactive power compensation capacity: 30, 50, 100 kvar per module, up to 400 kvar per panel

  • System input / number of phases: 3-phase / 3-wire; 3-phase / 4-wire

  • Input voltage (min./max.): 240 … 480 V

  • Frequency: 50/60 ±3 Hz

  • Inverter technology: three-level NPC topology, 12 IGBT

  • Reaction time: 50 μs (immediate load change reaction)

  • Steady state response time: < 15 ms (steady state response time to full steady state compensation)

  • Interface: Modbus TCP/IP

  • Ambient temperature: –10 … +40 °C

  • Protection class: IP20

Product search

Ordering code PDF
B44066F6030V300 file_pdf_box
B44066F6030V344 file_pdf_box
B44066F6050V300 file_pdf_box
B44066F6050V344 file_pdf_box
B44066F6050V700 file_pdf_box
B44066F6050V744 file_pdf_box
B44066F6075V700 file_pdf_box
B44066F6075V744 file_pdf_box
B44066F6095V700 file_pdf_box
B44066F6095V744 file_pdf_box
B44066F6100V300 file_pdf_box
B44066F6100V315 file_pdf_box
B44066F6100V344 file_pdf_box
B44066F6110V700 file_pdf_box
B44066F6110V715 assignment
B44066F6110V744 file_pdf_box
B44066F6200V300 assignment
B44066F6200V315 file_pdf_box
B44066F6200V344 assignment
B44066F6220V715 assignment
B44066F6250V315 file_pdf_box
B44066F6300V315 file_pdf_box
B44066F6330V715 assignment
B44066F6400V315 file_pdf_box
B44066F6440V715 assignment
B44066F6500V315 file_pdf_box
B44066F6550V715 assignment
B44066F6600V315 assignment
B44066F6660V715 assignment
B44066F6770V715 assignment
B44066F6800V315 assignment
B44066F6880V715 assignment
B44066F8030V300 file_pdf_box
B44066F8030V344 file_pdf_box
B44066F8050V300 file_pdf_box
B44066F8050V344 file_pdf_box
B44066F8050V700 file_pdf_box
B44066F8050V744 file_pdf_box
B44066F8075V700 file_pdf_box
B44066F8075V744 file_pdf_box
B44066F8095V700 file_pdf_box
B44066F8095V744 file_pdf_box
B44066F8100V300 file_pdf_box
B44066F8100V315 file_pdf_box
B44066F8100V344 file_pdf_box
B44066F8110V700 file_pdf_box
B44066F8110V715 assignment
B44066F8110V744 file_pdf_box
B44066F8200V300 assignment
B44066F8200V315 file_pdf_box
B44066F8200V344 assignment
B44066F8220V715 assignment
B44066F8250V315 file_pdf_box
B44066F8300V315 file_pdf_box
B44066F8330V715 assignment
B44066F8400V315 file_pdf_box
B44066F8440V715 assignment
B44066F8500V315 assignment
B44066F8550V715 assignment
B44066F8600V315 assignment
B44066F8660V715 assignment
B44066F8770V715 assignment
B44066F8800V315 assignment
B44066F8880V715 assignment
B44066F9999V230 file_pdf_box