Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

LV power quality solutions

  • Active harmonic filter systems and static var generator systems

PQSine P-series active harmonic filters and power optimizers

  • Harmonic current compensation up to 50th harmonic (selectable)
  • Ultra-fast reactive power compensation (inductive and capacitive)
  • Active load balancing
  • Compact design
  • Advanced digital control
  • High performance and reliability
  • User-friendly menu operation
  • Simple installation
  • Harmonic current compensation capacity: 60 A per module, up to 600 A per panel
  • System input / number of phases: 3-phase / 3-wire; 3-phase / 4-wire
  • Input voltage (min./max.): 3P3W device: 180 … 528 V, 3P4W device: 180 … 460 V
  • Frequency: 50/60 ±3 Hz
  • Inverter technology: three-level NPC topology, 12 IGBT
  • Reaction time: 21 μs (immediate load change reaction)
  • Steady state response time: < 300 μs (steady state response time to full steady state compensation)
  • Interface: Ethercat 100 Mbit/s, USB, active sensor bus, display bus, Modbus TCP/IP
  • Ambient temperature: –10 … +40 °C full performance, up to +55 °C derating 2%/K
  • Protection class: IP20 for module and wall mounted panels, IP33 for floor mounted panels (IP54 is optionally available on request)
Ordering code PDF
B44066F****N*** assignment

PQvar static var generator series

  • Fast reactive power compensation (inductive and capacitive)

  • Active load balancing

  • Compact design

  • Advanced digital control

  • High performance and reliability

  • Easy installation

  • Reactive power compensation capacity: 30, 50, 100 kvar per module, up to 400 kvar per panel

  • System input / number of phases: 3-phase / 3-wire; 3-phase / 4-wire

  • Input voltage (min./max.): 240 … 480 V

  • Frequency: 50/60 ±3 Hz

  • Inverter technology: three-level NPC topology, 12 IGBT

  • Reaction time: 50 μs (immediate load change reaction)

  • Steady state response time: < 15 ms (steady state response time to full steady state compensation)

  • Interface: Modbus TCP/IP

  • Ambient temperature: –10 … +40 °C

  • Protection class: IP20

Product search

Ordering code PDF
B44066F6030V300 file_pdf_box
B44066F6030V344 file_pdf_box
B44066F6050V300 file_pdf_box
B44066F6050V344 file_pdf_box
B44066F6050V600 file_pdf_box
B44066F6050V644 file_pdf_box
B44066F6075V600 file_pdf_box
B44066F6075V644 file_pdf_box
B44066F6095V600 file_pdf_box
B44066F6095V644 file_pdf_box
B44066F6100V300 file_pdf_box
B44066F6100V315 file_pdf_box
B44066F6100V344 file_pdf_box
B44066F6110V600 file_pdf_box
B44066F6110V615 assignment
B44066F6110V644 file_pdf_box
B44066F6200V300 assignment
B44066F6200V315 file_pdf_box
B44066F6200V344 assignment
B44066F6220V615 assignment
B44066F6250V315 file_pdf_box
B44066F6300V315 file_pdf_box
B44066F6330V615 assignment
B44066F6400V315 file_pdf_box
B44066F6440V615 assignment
B44066F6500V315 file_pdf_box
B44066F6550V615 assignment
B44066F6600V315 assignment
B44066F6660V615 assignment
B44066F6770V615 assignment
B44066F6800V315 assignment
B44066F6880V615 assignment
B44066F8030V300 file_pdf_box
B44066F8030V344 file_pdf_box
B44066F8050V300 file_pdf_box
B44066F8050V344 file_pdf_box
B44066F8050V544 file_pdf_box
B44066F8050V600 file_pdf_box
B44066F8050V644 file_pdf_box
B44066F8065V544 file_pdf_box
B44066F8075V600 file_pdf_box
B44066F8075V644 file_pdf_box
B44066F8095V600 file_pdf_box
B44066F8095V644 file_pdf_box
B44066F8100V300 file_pdf_box
B44066F8100V315 file_pdf_box
B44066F8100V344 file_pdf_box
B44066F8110V600 file_pdf_box
B44066F8110V615 assignment
B44066F8110V644 file_pdf_box
B44066F8200V300 assignment
B44066F8200V315 file_pdf_box
B44066F8200V344 assignment
B44066F8220V615 assignment
B44066F8250V315 file_pdf_box
B44066F8300V315 file_pdf_box
B44066F8330V615 assignment
B44066F8400V315 file_pdf_box
B44066F8440V615 assignment
B44066F8500V315 file_pdf_box
B44066F8550V615 assignment
B44066F8600V315 assignment
B44066F8660V615 assignment
B44066F8770V615 assignment
B44066F8800V315 assignment
B44066F8880V615 assignment
B44066F9999V230 file_pdf_box