Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

High-voltage contactors (HVC)

  • Gas-filled contactor
  • DC fast charging stations
  • Renewable energy storage systems
  • Uninterruptible power supply
  • Maximum operating voltage up to 900 V DC
  • Continuous operating current up to 500 A
  • Bipolar design

HVC

  • Bipolar design
  • Gas-filled and hermetically sealed
  • No EMI, no inrush current phase at start-up
  • UL 60947-4-1
  • Maximum operating voltage up to 900 V DC
  • Continuous operating current up to 500 A
  • 1 million nominal switching
  • Contact stuck detection available
Product search

Ordering code PDF
B88269X1000C011 file_pdf_box
B88269X1010C011 file_pdf_box
B88269X1020C011 file_pdf_box
B88269X1030C011 file_pdf_box
B88269X1060C011 file_pdf_box
B88269X1070C011 file_pdf_box
B88269X1090C011 file_pdf_box
B88269X1100C011 file_pdf_box
B88269X1110C011 file_pdf_box
B88269X1120C011 file_pdf_box
B88269X1170C011 file_pdf_box
B88269X1180C011 file_pdf_box
B88269X1190C011 file_pdf_box
B88269X1200C011 file_pdf_box