Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

AC capacitors

  • MKP technology with metallized polypropylene film
  • High safety class according to IEC 60252-1 (ed 2) am1 DIN EN 60252-1:2014-07 IEC 61071 versions
  • Self-healing
  • High insulation resistance
  • Low dissipation factor
  • Flame-retardant materials to IEC 60335-1
  • Dry type available
  • Maintenance-free
  • Standard products available

AC filtering

  • Safety function with segmented film
    +85 °C/85% 1000 h/VR climate test compatible
  • Top: –25 … +85 °C
  • Terminals: 4-pin

Capacitance (µF) Rated voltage (V AC) Type PDF
10 … 40 250 … 350 B32354S assignment

AC filtering

  • Safety function to UL 810, 1000 AFC
    +85 °C/85% 1000 h/VR climate test compatible

Product search

Capacitance (µF) Rated voltage (V AC) Type PDF
2 - 50 460 B33331 file_pdf_box