TDK TDK Electronics · TDK Europe

AC capacitors

  • MKP technology with metallized polypropylene film
  • High safety class according to IEC 60252-1 (ed 2) am1 DIN EN 60252-1:2014-07 IEC 61071 versions
  • Self-healing
  • High insulation resistance
  • Low dissipation factor
  • Flame-retardant materials to IEC 60335-1
  • Dry type available
  • Maintenance-free
  • Standard products available

AC filtering

  • Safety function with segmented film
    +85 °C/85% 1000 h/VR climate test compatible
  • Top: –25 … +85 °C
  • Terminals: 4-pin

Capacitance (µF) Rated voltage (V AC) Type PDF
10 … 40 250 … 350 B32354S assignment

AC filtering

  • Safety function to UL 810, 1000 AFC
    +85 °C/85% 1000 h/VR climate test compatible

Product search

Capacitance (µF) Rated voltage (V AC) Type PDF
2 - 50 460 B33331 file_pdf_box