TDK TDK Electronics · TDK Europe

MV PFC capacitors & PFC key components

  • Complete range of components and systems for reactive power compensation and harmonic filtering
  • MV capacitors: shunt power, engery storage, surge suppression, harmonic filtering
  • MV accessories: vacuum switches, reactors

MV energy storage capacitors

  • Extended foil design
  • Low ESL, ESR
  • Stainless steel containers (SS304/SS409)
  • These capacitors are characterized by low inductance
    design and high pulse current handling capabilities
  • Rated energy up to 7.5 kJ
  • Rated voltage VR: 5 … 100 kV DC
  • Number of phases: 1
  • Number of bushings: 1
  • Temperature class: 0 … +55 °C
  • Installation: indoor
  • Specifications: IS 13666
Type PDF
B25161V assignment