TDK Electronics · TDK Europe

High-Voltage Contactors (HVC)

  • Hermetically sealed and high-speed arc extinguishing
  • Maximum operating voltage up to 900 V DC
  • High continuous operating current up to 500 A

HVC

  • Bipolar design
  • Gas-filled and hermetically sealed
  • No EMI, no inrush current phase at start-up
  • UL 60947-4-1 in preparation
  • Maximum operating voltage up to 900 V DC
  • Continuous operating current up to 500 A
  • 1 million nominal switching
  • Contact stuck detection available
Product search

Ordering code PDF
B88269X1000C011
B88269X1010C011
B88269X1020C011
B88269X1030C011
B88269X1060C011
B88269X1070C011
B88269X1090C011
B88269X1100C011
B88269X1110C011
B88269X1120C011
B88269X1170C011
B88269X1180C011
B88269X1190C011
B88269X1200C011
B88269X2050C011
B88269X2060C011
B88269X2070C011
B88269X2110C011
B88269X2120C011
B88269X2150C011
B88269X2160C011
B88269X2190C011
B88269X2200C101
B88269X2210C011
B88269X2220C011
B88269X2230C011
B88269X2240C011
B88269X2250C011
B88269X2260C011
B88269X2270C011
B88269X2280C011
B88269X2290C011
B88269X2300C011
B88269X2310C011
B88269X2320C011
B88269X2340C011
B88269X2350C011
B88269X2390C011
B88269X2430C011
B88269X3210C011 - B88269X9990C101