Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

LV power quality solutions

  • Active harmonic filter systems and static var generator systems

PQSine P-series active harmonic filters and power optimizers

  • Harmonic current compensation up to 50th  harmonic (selectable)
  • Ultra-fast reactive power compensation (inductive and capacitive)
  • Active load balancing

  • Compact design

  • Advanced digital control

  • High performance and reliability

  • User-friendly menu operation

  • Simple installation

  • Harmonic current compensation capacity:
    60 A per module, up to 600 A per panel

  • System input / number of phases:
    3-phase / 3-wire; 3-phase / 4-wire

  • Input voltage (min./max.): 3P3W device:
    180 … 528 V, 3P4W device: 180 … 460 V

  • Frequency: 50/60 ±3 Hz

  • Inverter technology: three-level NPC topology, 12 IGBT

  • Reaction time: 21 μs (immediate load change reaction)

  • Steady state response time: < 300 μs
    (steady state response time to full steady state compensation)

  • Interface: Ethercat 100 Mbit/s, USB, active sensor bus,
    display bus, Modbus TCP/IP

  • Ambient temperature: –10 … +40 °C full performance,
    up to +55 °C derating 2%/K

  • Protection class: IP20 for module and wall mounted panels,
    IP33 for floor mounted panels (IP54 is optionally available on request)

PDF