TDK Electronics · TDK Europe

MV PFC capacitors & PFC key components

  • Complete range of components and systems for reactive power compensation and harmonic filtering
  • MV capacitors: shunt power, engery storage, surge suppression, harmonic filtering
  • MV accessories: vacuum switches, reactors

MV surge capacitors

  • Extended foil design
  • Low energy consumption
  • Available in stainless steel (SS304/SS409) or mild steel (CDCA) container
  • Specially designed capacitor in series with a non-inductive resistor
  • Rated capacitance: 0.05 … 1 µF
  • Rated voltage VR: from 1 … 40 kV
  • Number of phases: 1, 3
  • Number of bushings: 1, 2, 3
  • Temperature class: –5 … +55 °C
  • Installation: outdoor/indoor
  • Specifications: IS 11548
  • RC time constant: 1 … 10 µs
  • Configuration: 1Φ,  3Φ(D),  3Φ(Y)

Product search

Type PDF
B25161
B25161