Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

MV PFC capacitors & PFC key components

  • Complete range of components and systems for reactive power compensation and harmonic filtering
  • MV capacitors: shunt power, engery storage, surge suppression, harmonic filtering
  • MV accessories: vacuum switches, reactors

MV surge capcitors

  • Extended foil design
  • Low energy consumption
  • Available in stainless steel (SS304/SS409) or mild steel (CDCA) container
  • Specially designed capacitor in series with a non-inductive resistor
  • Rated capacitance: 0.05 … 1 µF
  • Rated voltage VR: from 1 … 40 kV
  • Number of phases: 1, 3
  • Number of bushings: 1, 2, 3
  • Temperature class: –5 … +55 °C
  • Installation: outdoor/indoor
  • Specifications: IS 11548
  • RC time constant: 1 … 10 µs
  • Configuration: 1Φ,  3Φ(D),  3Φ(Y)

Type PDF
B25161 assignment