TDK TDK Electronics · TDK Europe

MV PFC capacitors & PFC key components

  • Complete range of components and systems for reactive power compensation and harmonic filtering
  • MV capacitors: shunt power, engery storage, surge suppression, harmonic filtering
  • MV accessories: vacuum switches, reactors

MV capacitors

  • Extended foil design
  • Low energy consumption
  • Available in stainless steel (SS304/SS409) or mild steel containers (CRCA)
  • Available with internal/external fuses
  • Banking: star, delta, double star
  • Welded/soldered bushings
  • Selected ratings in non ceramic bushings
  • Special designs for harmonic filtering
  • Rated voltage VR: 1 … 33 kV
  • Rated power QR: 50 … 1000 kvar in single unit
  • Rated frequency fR: 50/60 Hz
  • Number of bushings:
    1, 2 (single-phase)
    3, 4 (three-phase)
  • Installation: outdoor/indoor
  • Temperature class: -20 … +55 °C
  • Fuse: internat/external
  • Specifications: IEC 60871, IS 13925
  • Configuration: 1Φ, 3Φ(D), 3Φ(Y)
  • BIL: 20 ... 170 kV 

Product search

Type PDF
B25161 file_pdf_box
B25161 file_pdf_box