Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

MV PFC capacitors & PFC key components

  • Complete range of components and systems for reactive power compensation and harmonic filtering
  • MV capacitors: shunt power, engery storage, surge suppression, harmonic filtering
  • MV accessories: vacuum switches, reactors

MV capacitors

  • Extended foil design
  • Low energy consumption
  • Available in stainless steel (SS304/SS409) or mild steel containers (CRCA)
  • Available with internal/external fuses
  • Banking: star, delta, double star
  • Welded/soldered bushings
  • Selected ratings in non ceramic bushings
  • Special designs for harmonic filtering
  • Rated voltage VR: 1 … 33 kV
  • Rated power QR: 50 … 1000 kvar in single unit
  • Rated frequency fR: 50/60 Hz
  • Number of bushings:
    1, 2 (single-phase)
    3, 4 (three-phase)
  • Installation: outdoor/indoor
  • Temperature class: -20 … +55 °C
  • Fuse: internat/external
  • Specifications: IEC 60871, IS 13925
  • Configuration: 1Φ, 3Φ(D), 3Φ(Y)
  • BIL: 20 ... 170 kV 

Type PDF
B25161 assignment