TDK Electronics · TDK Europe

High-Voltage Contactors

Get data sheets and search

PDF Nominal coil voltage (V DC) Max. operating voltage (V DC) Continuous operating current (A) Coil type Auxiliary contact Type
- - - --- --- Accessory Cover shield
new
12, 24 1500 300 - 600 Single Coil No HVC29
new
12, 24 1000 300 - 600 Single Coil No HVC28
12, 24 1500 400 - 1000 Dual Coil Yes HVC50
12, 24 1000 300 - 500 Single Coil Mechanical HVC27-MC
12, 24 1000 250, 300 Single Coil No HVC45
12, 24 1000 150 - 250 Single Coil Yes HVC43-MC
12, 24 1000 300 - 500 Dual Coil,  Single Coil NO,  YES HVC27
12 900 500 Single Coil No HVC500B-12
12 900 135 Single Coil No HVC135A-12
12 900 200 Single Coil No HVC200A-12
12 900 300 Single Coil No HVC300A-12
12, 24 1000 150 - 250 Single Coil No HVC43
12 1000 500 Single Coil No HVC500B-12
12 1000 300 Dual Coil No HVC300A-12E
12 1000 300 Single Coil No HVC300A-12
12 1000 500 Dual Coil Yes HVC500B-12SE
12 1000 500 Dual Coil No HVC500B-12E
12 1000 500 Single Coil Yes HVC500B-12S
12 1000 300 Dual Coil Yes HVC300A-12SE
12 1000 300 Single Coil Yes HVC300A-12S
12 1000 200 Dual Coil Yes HVC200A-12SE
12 1000 200 Single Coil Yes HVC200A-12S
12 1000 200 Dual Coil No HVC200A-12E
12 1000 200 Single Coil No HVC200A-12
new
24 1000 500 Single Coil No HVC27-500C-24P
24 900 200 Single Coil No HVC200A-24
24 900 135 Single Coil No HVC135A-24
24 900 500 Single Coil No HVC500B-24
24 900 300 Single Coil No HVC300A-24
24 1000 300 Single Coil No HVC300A-24
24 1000 300 Dual Coil Yes HVC300A-24SE
24 1000 300 Single Coil Yes HVC300A-24S
24 1000 500 Dual Coil Yes HVC500B-24SE
24 1000 500 Single Coil Yes HVC500B-24S
24 1000 500 Dual Coil No HVC500B-24E
24 1000 500 Single Coil No HVC500B-24
24 1000 300 Dual Coil No HVC300A-24E
24 1000 200 Single Coil No HVC200A-24
24 1000 200 Dual Coil Yes HVC200A-24SE
24 1000 200 Single Coil Yes HVC200A-24S
24 1000 200 Dual Coil No HVC200A-24E

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.