Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Film capacitors (medium power)

  • Long-term stability
  • High pulse strength
  • High peak and RMS current handling capability
  • High contact reliability
  • Low fire hazard due to liquid-free technology
  • Standard and customized designs
  • SMD version for reflow soldering
  • Qualified acc. to AEC-Q200

MKT

  • Good pulse handling capability
  • Low ESR
  • Flexible terminal solutions:
    – multi pin
    – flat terminals
Product search

Rated voltage (V DC) Capacitance (µF) Ordering code PDF
50 - 630 0.001 - 220 B32520C0105J000 - B32529E6683M289 file_pdf_box

MKT and MKN

  • Temperature resistance up to +170 °C
  • High connection reliability due to flat terminals
  • Suitable for reflow soldering according to JEDEC J-STD 0202D

Rated voltage (V DC) Capacitance (µF) Ordering code PDF
63 - 1000 0.001 - 20 Upon request assignment