TDK Electronics · TDK Europe

Pressure sensors

  • Piezo-resistive dies and transmitters
  • Small dimensions
  • Long-term stability
  • High media resistance
  • High accuracy

Pressure die C38

  • High burst pressure
  • Single side bond pads for direct die to ASIC wire bonding
  • High signal stability
  • Outstanding long-term stability
  • Measurement media nonaggressive gases and fluids
  • Gold bond pads available
  • Rated pressure: 10 … 25 bar
  • Pressure measurement: gauge or absolute measurement
  • Size: 1.65 × 1.65 mm
Product search

Rated pressure (mbar) Ordering code PDF
10000 - 40000 B58600E3815B650,  B58600E3845B650,  B58600E3865B650
10000 - 40000 B58601E3815B650,  B58601E3845B650,  B58601E3865B650

Pressure transmitter for fuel supply and leakage control

  • High accuracy
  • Long-term stability
  • SENT signal with temperature sensing function
  • High media resistance against all fuel mixtures
  • Accuracy: ±1.5%
  • Operating temp.: –40 … +125 °C
  • Analog ratiometric output or digital signal (SENT)
Rated pressure (mbar) Ordering code PDF
300 .. 10000 Upon request

Pressure transmitter for diesel/ gasoline particle filter (DPF/GPF)

  • Differential pressure sensor
  • High media resistance against aggressive media, e.g. exhaust gas, exhaust gas condensates
  • High accuracy, perfectly suited for gasoline particle filters (GPF)
  • Accuracy: ±1.5%
  • Operating temp.: –40 … +140 °C, short-term up to +150 °C
  • Analog ratiometric output or digital signal (SENT)
Rated pressure (mbar) Ordering code PDF
200 ... 10000 Upon request