TDK Electronics · TDK Europe

ERU Chokes: ERU 27 Series – B82559B*A027

 ERU Chokes ERU 27 Images

Key Features

  • Operating temperature range: −40 °C … +150 °C (component)
  • Qualified to AEC-Q200
  • RoHS compatible

Ordering No.: B82559X27

For more information, please download the sample kit PDF or order from our distributors.

Order from Digi-Key Order from Mouser Download

Number of hits: 8
PDF Inventory Application Design Inductance (µH) Inductance tolerance (%) Rated current (Typ.) (A) Saturation current (Typ.) (A) Resistance (Max.) (Ohm) Size/Series Remarks Type Ordering Code
Automotive shielded 3.3 ±10 42.5 60.3 - ERU 27 flat wire B82559B*A027 B82559B4332A027
Automotive shielded 15 ±10 33 22.9 - ERU 27 flat wire B82559B*A027 B82559B7153A027
Automotive shielded 1.5 ±10 52.5 67 - ERU 27 flat wire B82559B*A027 B82559B2152A027
Automotive shielded 10 ±10 33 34.8 - ERU 27 flat wire B82559B*A027 B82559B7103A027
Automotive shielded 4.7 ±10 37 53.5 - ERU 27 flat wire B82559B*A027 B82559B5472A027
Automotive shielded 1 ±10 52 101.5 - ERU 27 flat wire B82559B*A027 B82559B2102A027
Automotive shielded 6.8 ±10 34.5 44 - ERU 27 flat wire B82559B*A027 B82559B6682A027
Automotive shielded 2.2 ±10 46.5 68 - ERU 27 flat wire B82559B*A027 B82559B3222A027
Download all marked data sheets as zip file or export the search results in MS Excel format