TDK Electronics · TDK Europe

SMD NTC Thermistors - Temperature Measurement and Compensation for General-Use

 SMD NTC Thermistors General Use Image

Key Features

  • As defined by IEC 60539, NTC (Negative Temperature Coefficient) thermistors are thermally sensitive semiconductor resistors which show a decrease in resistance as temperature increases.
  • SMD NTCs are designed for temperature measurement and compensation.
  • Qualification based on AEC-Q200, Rev. D
  • Operating temperature range: -40... +150 °C
  • Available case sizes 0402, 0603 and 0805
  • Resistance values 4.7 up to 100 kΩ
  • Different B values
  • Excellent long-term aging stability in high-temperature and high humidity environment
  • Nickel barrier termination and lead-free solderability

Ordering No.: B57999V2999J199

For more information, please download the sample kit PDF or order from our distributors.

Order from Digi-Key Order from Mouser Download

Number of hits: 51
PDF Inventory Design Resistance (at 25 °C) (kOhm) Tolerance (%) B value (at 0/100 °C) (K) B value (at 25/100 °C) (K) B value (at 25/85 °C) (K) B value (at 25/50 °C) (K) B value tolerance (%) Climatic category Type Ordering code
SMD NTC thermistors, case size 0603 (1608) 47 ±3 - 4131 4108 4050 ±1.5 55/125/56 B57357V2 B57357V2473H560
SMD NTC thermistors, case size 0603 (1608) 47 ±5 - 4131 4108 4050 ±1.5 55/125/56 B57357V2 B57357V2473J560
SMD NTC thermistors, case size 0402 (1005) 10 ±5 - 4000 3980 3940 ±3 55/125/56 B57221V2 B57221V2103J060
SMD NTC thermistors, case size 0603 (1608) 100 ±3 - 4282 4260 4200 ±1 55/125/56 B57350V2 B57350V2104H460
SMD NTC thermistors, case size 0402 (1005) 47 ±5 - 4000 3980 3940 ±3 55/125/56 B57221V2 B57221V2473J060
SMD NTC thermistors, case size 0603 (1608) 100 ±1 - 4282 4260 4200 ±1 55/125/56 B57350V2 B57350V2104F460
SMD NTC thermistors, case size 0603 (1608) 47 ±3 - 4131 4108 4050 ±2 55/125/56 B57358V2 B57358V2473H560
SMD NTC thermistors, case size 0603 (1608) 100 ±5 - 4282 4260 4200 ±1 55/125/56 B57350V2 B57350V2104J460
SMD NTC thermistors, case size 0402 (1005) 10 ±3 - 3455 3435 3380 ±1 55/125/56 B57230V2 B57230V2103H260
SMD NTC thermistors, case size 0603 (1608) 47 ±5 - 4131 4108 4050 ±2 55/125/56 B57358V2 B57358V2473J560
SMD NTC thermistors, case size 0402 (1005) 10 ±1 - 3455 3435 3380 ±1 55/125/56 B57230V2 B57230V2103F260
SMD NTC thermistors, case size 0603 (1608) 100 ±3 - 4334 4311 4250 ±2 55/125/56 B57358V2 B57358V2104H360
SMD NTC thermistors, case size 0805 (2012) 10 ±5 - 3650 3635 3590 ±3 55/125/56 B57401V2 B57401V2103J062
SMD NTC thermistors, case size 0603 (1608) 100 ±5 - 4480 4455 4386 ±1 55/125/56 B57374V2 B57374V2104J060
SMD NTC thermistors, case size 0603 (1608) 100 ±1 - 4480 4455 4386 ±1 55/125/56 B57374V2 B57374V2104F060
SMD NTC thermistors, case size 0603 (1608) 100 ±3 - 4480 4455 4386 ±1 55/125/56 B57374V2 B57374V2104H060
SMD NTC thermistors, case size 0603 (1608) 10 ±1 - 3455 3435 3380 ±1 55/125/56 B57330V2 B57330V2103F260
SMD NTC thermistors, case size 0603 (1608) 10 ±3 - 3455 3435 3380 ±1 55/125/56 B57330V2 B57330V2103H260
SMD NTC thermistors, case size 0603 (1608) 47 ±1 - 4131 4108 4050 ±1.5 55/125/56 B57357V2 B57357V2473F560
SMD NTC thermistors, case size 0603 (1608) 10 ±5 - 3455 3435 3380 ±1 55/125/56 B57330V2 B57330V2103J260
SMD NTC thermistors, case size 0805 (2012) 100 ±3 - 4480 4455 4386 ±3 55/125/56 B57471V2 B57471V2104H062
SMD NTC thermistors, case size 0805 (2012) 100 ±5 - 4480 4455 4386 ±3 55/125/56 B57471V2 B57471V2104J062
SMD NTC thermistors, case size 0805 (2012) 47 ±3 - 4480 4455 4386 ±3 55/125/56 B57471V2 B57471V2473H062
SMD NTC thermistors, case size 0805 (2012) 47 ±5 - 4480 4455 4386 ±3 55/125/56 B57471V2 B57471V2473J062
SMD NTC thermistors, case size 0805 (2012) 470 ±3 - 4480 4455 4386 ±3 55/125/56 B57471V2 B57471V2474H062
SMD NTC thermistors, case size 0805 (2012) 10 ±3 - 3650 3635 3590 ±3 55/125/56 B57401V2 B57401V2103H062
SMD NTC thermistors, case size 0805 (2012) 470 ±5 - 4480 4455 4386 ±3 55/125/56 B57471V2 B57471V2474J062
SMD NTC thermistors, case size 0603 (1608) 470 ±3 - 4480 4455 4386 ±3 55/125/56 B57371V2 B57371V2474H060
SMD NTC thermistors, case size 0603 (1608) 470 ±5 - 4480 4455 4386 ±3 55/125/56 B57371V2 B57371V2474J060
SMD NTC thermistors, case size 0805 (2012) 22 ±3 - 4480 4455 4386 ±3 55/125/56 B57471V2 B57471V2223H062
SMD NTC thermistors, case size 0805 (2012) 22 ±5 - 4480 4455 4386 ±3 55/125/56 B57471V2 B57471V2223J062
SMD NTC thermistors, case size 0805 (2012) 10 ±3 - 4480 4455 4386 ±3 55/125/56 B57471V2 B57471V2103H062
SMD NTC thermistors, case size 0805 (2012) 10 ±5 - 4480 4455 4386 ±3 55/125/56 B57471V2 B57471V2103J062
SMD NTC thermistors, case size 0603 (1608) 22 ±3 - 4480 4455 4386 ±3 55/125/56 B57371V2 B57371V2223H060
SMD NTC thermistors, case size 0603 (1608) 22 ±5 - 4480 4455 4386 ±3 55/125/56 B57371V2 B57371V2223J060
SMD NTC thermistors, case size 0603 (1608) 47 ±3 - 4480 4455 4386 ±3 55/125/56 B57371V2 B57371V2473H060
SMD NTC thermistors, case size 0603 (1608) 47 ±5 - 4480 4455 4386 ±3 55/125/56 B57371V2 B57371V2473J060
SMD NTC thermistors, case size 0603 (1608) 10 ±3 - 4000 3980 3940 ±3 55/125/56 B57321V2 B57321V2103H060
SMD NTC thermistors, case size 0603 (1608) 10 ±5 - 4000 3980 3940 ±3 55/125/56 B57321V2 B57321V2103J060
SMD NTC thermistors, case size 0402 (1005) 47 ±1 - 4131 4108 4050 ±1 55/125/56 B57250V2 B57250V2473F560
SMD NTC thermistors, case size 0603 (1608) 100 ±5 - 4334 4311 4250 ±2 55/125/56 B57358V2 B57358V2104J360
SMD NTC thermistors, case size 0402 (1005) 10 ±5 - 3455 3435 3380 ±1 55/125/56 B57230V2 B57230V2103J260
SMD NTC thermistors, case size 0805 (2012) 1 ±3 - 4000 3980 3940 ±3 55/125/56 B57421V2 B57421V2102H062
SMD NTC thermistors, case size 0402 (1005) 47 ±3 - 4131 4108 4050 ±1 55/125/56 B57250V2 B57250V2473H560
SMD NTC thermistors, case size 0805 (2012) 1 ±5 - 4000 3980 3940 ±3 55/125/56 B57421V2 B57421V2102J062
SMD NTC thermistors, case size 0402 (1005) 47 ±5 - 4131 4108 4050 ±1 55/125/56 B57250V2 B57250V2473J560
SMD NTC thermistors, case size 0402 (1005) 100 ±3 - 4334 4311 4250 ±1 55/125/56 B57250V2 B57250V2104H360
SMD NTC thermistors, case size 0805 (2012) 10 ±3 - 4000 3980 3940 ±3 55/125/56 B57421V2 B57421V2103H062
SMD NTC thermistors, case size 0402 (1005) 100 ±5 - 4334 4311 4250 ±1 55/125/56 B57250V2 B57250V2104J360
SMD NTC thermistors, case size 0805 (2012) 10 ±5 - 4000 3980 3940 ±3 55/125/56 B57421V2 B57421V2103J062
SMD NTC thermistors, case size 0402 (1005) 100 ±1 - 4334 4311 4250 ±1 55/125/56 B57250V2 B57250V2104F360
Download all marked data sheets as zip file or export the search results in MS Excel format