Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

SMD NTC Thermistors General-Use Components for Temperature Measurement and Compensation

[---Image_alt---] SMD NTC Thermistors General-Use Image

Key Features

  • As defined by IEC 60539, NTC (Negative Temperature Coefficient) thermistors are thermally sensitive semiconductor resistors which show a decrease in resistance as temperature increases.
  • SMD NTCs are designed for temperature measurement and compensation.
  • Available case sizes 0402, 0603 and 0805 (1260 upon request)
  • Resistance values 1 kΩ up to 680 kΩ
  • Operating temperature range: -55... +125°C
  • Wide range of different B values
  • Excellent long-term aging stability in high-temperature environment
  • Nickel barrier termination and lead-free solderability

Ordering No.: B57999V2999J199

For more information, please download the sample kit PDF or order from our distributors.

open_in_new Order from Digi-Key open_in_new Order from Mouser Download file_download

Number of hits: 52
PDF Inventory Design Resistance (at 25 °C) (kOhm) Tolerance (%) B value (at 0/100 °C) (K) B value (at 25/100 °C) (K) B value (at 25/85 °C) (K) B value (at 25/50 °C) (K) B value tolerance (%) Climatic category Type Ordering code
file_pdf_box
info_outline SMD NTC thermistors, case size 0603 (1608) 47 ±3 - 4131 4108 4050 ±1.5 55/125/56 B57357V2 B57357V2473H560
file_pdf_box
info_outline SMD NTC thermistors, case size 0603 (1608) 47 ±5 - 4131 4108 4050 ±1.5 55/125/56 B57357V2 B57357V2473J560
file_pdf_box
info_outline SMD NTC thermistors, case size 0402 (1005) 10 ±5 - 4000 3980 3940 ±3 55/125/56 B57221V2 B57221V2103J060
file_pdf_box
info_outline SMD NTC thermistors, case size 0603 (1608) 100 ±3 - 4282 4260 4200 ±1 55/125/56 B57350V2 B57350V2104H460
file_pdf_box
info_outline SMD NTC thermistors, case size 0402 (1005) 47 ±5 - 4000 3980 3940 ±3 55/125/56 B57221V2 B57221V2473J060
file_pdf_box
info_outline SMD NTC thermistors, case size 0603 (1608) 100 ±1 - 4282 4260 4200 ±1 55/125/56 B57350V2 B57350V2104F460
file_pdf_box
info_outline SMD NTC thermistors, case size 0402 (1005) 22 ±5 - 4575 4548 4473 ±3 55/125/56 B57261V2 B57261V2223J060
file_pdf_box
info_outline SMD NTC thermistors, case size 0603 (1608) 47 ±3 - 4131 4108 4050 ±2 55/125/56 B57358V2 B57358V2473H560
file_pdf_box
info_outline SMD NTC thermistors, case size 0603 (1608) 100 ±5 - 4282 4260 4200 ±1 55/125/56 B57350V2 B57350V2104J460
file_pdf_box
info_outline SMD NTC thermistors, case size 0402 (1005) 10 ±3 - 3455 3435 3380 ±1 55/125/56 B57230V2 B57230V2103H260
file_pdf_box
info_outline SMD NTC thermistors, case size 0603 (1608) 47 ±5 - 4131 4108 4050 ±2 55/125/56 B57358V2 B57358V2473J560
file_pdf_box
info_outline SMD NTC thermistors, case size 0402 (1005) 10 ±1 - 3455 3435 3380 ±1 55/125/56 B57230V2 B57230V2103F260
file_pdf_box
info_outline SMD NTC thermistors, case size 0603 (1608) 100 ±3 - 4334 4311 4250 ±2 55/125/56 B57358V2 B57358V2104H360
file_pdf_box
info_outline SMD NTC thermistors, case size 0805 (2012) 10 ±5 - 3650 3635 3590 ±3 55/125/56 B57401V2 B57401V2103J062
file_pdf_box
info_outline SMD NTC thermistors, case size 0603 (1608) 100 ±5 - 4480 4455 4386 ±1 55/125/56 B57374V2 B57374V2104J060
file_pdf_box
info_outline SMD NTC thermistors, case size 0603 (1608) 100 ±1 - 4480 4455 4386 ±1 55/125/56 B57374V2 B57374V2104F060
file_pdf_box
info_outline SMD NTC thermistors, case size 0603 (1608) 100 ±3 - 4480 4455 4386 ±1 55/125/56 B57374V2 B57374V2104H060
file_pdf_box
info_outline SMD NTC thermistors, case size 0603 (1608) 10 ±1 - 3455 3435 3380 ±1 55/125/56 B57330V2 B57330V2103F260
file_pdf_box
info_outline SMD NTC thermistors, case size 0603 (1608) 10 ±3 - 3455 3435 3380 ±1 55/125/56 B57330V2 B57330V2103H260
file_pdf_box
info_outline SMD NTC thermistors, case size 0603 (1608) 47 ±1 - 4131 4108 4050 ±1.5 55/125/56 B57357V2 B57357V2473F560
file_pdf_box
info_outline SMD NTC thermistors, case size 0603 (1608) 10 ±5 - 3455 3435 3380 ±1 55/125/56 B57330V2 B57330V2103J260
file_pdf_box
info_outline SMD NTC thermistors, case size 0805 (2012) 100 ±3 - 4480 4455 4386 ±3 55/125/56 B57471V2 B57471V2104H062
file_pdf_box
info_outline SMD NTC thermistors, case size 0805 (2012) 100 ±5 - 4480 4455 4386 ±3 55/125/56 B57471V2 B57471V2104J062
file_pdf_box
info_outline SMD NTC thermistors, case size 0805 (2012) 47 ±3 - 4480 4455 4386 ±3 55/125/56 B57471V2 B57471V2473H062
file_pdf_box
info_outline SMD NTC thermistors, case size 0805 (2012) 47 ±5 - 4480 4455 4386 ±3 55/125/56 B57471V2 B57471V2473J062
file_pdf_box
info_outline SMD NTC thermistors, case size 0805 (2012) 470 ±3 - 4480 4455 4386 ±3 55/125/56 B57471V2 B57471V2474H062
file_pdf_box
info_outline SMD NTC thermistors, case size 0805 (2012) 10 ±3 - 3650 3635 3590 ±3 55/125/56 B57401V2 B57401V2103H062
file_pdf_box
info_outline SMD NTC thermistors, case size 0805 (2012) 470 ±5 - 4480 4455 4386 ±3 55/125/56 B57471V2 B57471V2474J062
file_pdf_box
info_outline SMD NTC thermistors, case size 0603 (1608) 470 ±3 - 4480 4455 4386 ±3 55/125/56 B57371V2 B57371V2474H060
file_pdf_box
info_outline SMD NTC thermistors, case size 0603 (1608) 470 ±5 - 4480 4455 4386 ±3 55/125/56 B57371V2 B57371V2474J060
file_pdf_box
info_outline SMD NTC thermistors, case size 0805 (2012) 22 ±3 - 4480 4455 4386 ±3 55/125/56 B57471V2 B57471V2223H062
file_pdf_box
info_outline SMD NTC thermistors, case size 0805 (2012) 22 ±5 - 4480 4455 4386 ±3 55/125/56 B57471V2 B57471V2223J062
file_pdf_box
info_outline SMD NTC thermistors, case size 0805 (2012) 10 ±3 - 4480 4455 4386 ±3 55/125/56 B57471V2 B57471V2103H062
file_pdf_box
info_outline SMD NTC thermistors, case size 0805 (2012) 10 ±5 - 4480 4455 4386 ±3 55/125/56 B57471V2 B57471V2103J062
file_pdf_box
info_outline SMD NTC thermistors, case size 0603 (1608) 22 ±3 - 4480 4455 4386 ±3 55/125/56 B57371V2 B57371V2223H060
file_pdf_box
info_outline SMD NTC thermistors, case size 0603 (1608) 22 ±5 - 4480 4455 4386 ±3 55/125/56 B57371V2 B57371V2223J060
file_pdf_box
info_outline SMD NTC thermistors, case size 0603 (1608) 47 ±3 - 4480 4455 4386 ±3 55/125/56 B57371V2 B57371V2473H060
file_pdf_box
info_outline SMD NTC thermistors, case size 0603 (1608) 47 ±5 - 4480 4455 4386 ±3 55/125/56 B57371V2 B57371V2473J060
file_pdf_box
info_outline SMD NTC thermistors, case size 0603 (1608) 10 ±3 - 4000 3980 3940 ±3 55/125/56 B57321V2 B57321V2103H060
file_pdf_box
info_outline SMD NTC thermistors, case size 0603 (1608) 10 ±5 - 4000 3980 3940 ±3 55/125/56 B57321V2 B57321V2103J060
file_pdf_box
info_outline SMD NTC thermistors, case size 0402 (1005) 47 ±1 - 4131 4108 4050 ±1 55/125/56 B57250V2 B57250V2473F560
file_pdf_box
info_outline SMD NTC thermistors, case size 0603 (1608) 100 ±5 - 4334 4311 4250 ±2 55/125/56 B57358V2 B57358V2104J360
file_pdf_box
info_outline SMD NTC thermistors, case size 0402 (1005) 10 ±5 - 3455 3435 3380 ±1 55/125/56 B57230V2 B57230V2103J260
file_pdf_box
info_outline SMD NTC thermistors, case size 0805 (2012) 1 ±3 - 4000 3980 3940 ±3 55/125/56 B57421V2 B57421V2102H062
file_pdf_box
info_outline SMD NTC thermistors, case size 0402 (1005) 47 ±3 - 4131 4108 4050 ±1 55/125/56 B57250V2 B57250V2473H560
file_pdf_box
info_outline SMD NTC thermistors, case size 0805 (2012) 1 ±5 - 4000 3980 3940 ±3 55/125/56 B57421V2 B57421V2102J062
file_pdf_box
info_outline SMD NTC thermistors, case size 0402 (1005) 47 ±5 - 4131 4108 4050 ±1 55/125/56 B57250V2 B57250V2473J560
file_pdf_box
info_outline SMD NTC thermistors, case size 0402 (1005) 100 ±3 - 4334 4311 4250 ±1 55/125/56 B57250V2 B57250V2104H360
file_pdf_box
info_outline SMD NTC thermistors, case size 0805 (2012) 10 ±3 - 4000 3980 3940 ±3 55/125/56 B57421V2 B57421V2103H062
file_pdf_box
info_outline SMD NTC thermistors, case size 0402 (1005) 100 ±5 - 4334 4311 4250 ±1 55/125/56 B57250V2 B57250V2104J360
file_pdf_box
info_outline SMD NTC thermistors, case size 0805 (2012) 10 ±5 - 4000 3980 3940 ±3 55/125/56 B57421V2 B57421V2103J062
file_pdf_box
info_outline SMD NTC thermistors, case size 0402 (1005) 100 ±1 - 4334 4311 4250 ±1 55/125/56 B57250V2 B57250V2104F360
Download all marked data sheets as zip file or export the search results in MS Excel format