Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

SMD NTC Thermistors for LED Applications

[---Image_alt---] SMD NTCThermistors LED

Key Features

  • Highly accurate temperature sensing with low resistance tolerance down to ±1%
  • High temperature capability up to +125 °C standard and +150 °C automotive
  • Excellent long-term aging stability in high-temperature environments
  • Nickel barrier termination and lead-free solderability
  • Automotive product range AEC-Q200 qualified
  • Resistance values 10 kV up to 470 kV
  • Small EIA case sizes 0402 and 0603
  • PSpice library available

Ordering No.: B57999V3999J099

For more information, please download the sample kit PDF or order from our warehouse.

open_in_new Order from Digi-Key open_in_new Order from Mouser Download file_download

Number of hits: 30
PDF Inventory Design Resistance (at 25 °C) (kOhm) Tolerance (%) B value (at 0/100 °C) (K) B value (at 25/100 °C) (K) B value (at 25/85 °C) (K) B value (at 25/50 °C) (K) B value tolerance (%) Climatic category Type Ordering code
file_pdf_box
info_outline SMD NTC thermistors, case size 0402 (1005) 10 ±5 - 4000 3980 3940 ±3 55/125/56 B57221V2 B57221V2103J060
file_pdf_box
info_outline SMD NTC thermistors, case size 0402 (1005) 47 ±5 - 4000 3980 3940 ±3 55/125/56 B57221V2 B57221V2473J060
file_pdf_box
info_outline SMD NTC thermistors, case size 0603 (1608) 22 ±3 - 4480 4455 4386 ±3 −40/150 (op. temp.) B57352V5 B57352V5223H060
file_pdf_box
info_outline SMD NTC thermistors, case size 0402 (1005) 22 ±5 - 4575 4548 4473 ±3 55/125/56 B57261V2 B57261V2223J060
file_pdf_box
info_outline SMD NTC thermistors, case size 0603 (1608) 22 ±5 - 4480 4455 4386 ±3 −40/150 (op. temp.) B57352V5 B57352V5223J060
file_pdf_box
info_outline SMD NTC thermistors, case size 0603 (1608) 100 ±1 - 4480 4455 4386 ±1 −40/150 (op. temp.) B57352V5 B57352V5104F360
file_pdf_box
info_outline SMD NTC thermistors, case size 0603 (1608) 47 ±3 - 4480 4455 4386 ±3 −40/150 (op. temp.) B57352V5 B57352V5473H060
file_pdf_box
info_outline SMD NTC thermistors, case size 0402 (1005) 10 ±1 - 3455 3435 3380 ±1 55/125/56 B57230V2 B57230V2103F260
file_pdf_box
info_outline SMD NTC thermistors, case size 0603 (1608) 47 ±5 - 4480 4455 4386 ±3 −40/150 (op. temp.) B57352V5 B57352V5473J060
file_pdf_box
info_outline SMD NTC thermistors, case size 0603 (1608) 100 ±5 - 4480 4455 4386 ±1 55/125/56 B57374V2 B57374V2104J060
file_pdf_box
info_outline SMD NTC thermistors, case size 0603 (1608) 100 ±1 - 4480 4455 4386 ±1 55/125/56 B57374V2 B57374V2104F060
file_pdf_box
info_outline SMD NTC thermistors, case size 0603 (1608) 10 ±1 - 3455 3435 3380 ±1 55/125/56 B57330V2 B57330V2103F260
file_pdf_box
info_outline SMD NTC thermistors, case size 0603 (1608) 10 ±5 - 3455 3435 3380 ±1 55/125/56 B57330V2 B57330V2103J260
file_pdf_box
info_outline SMD NTC thermistors, case size 0603 (1608) 470 ±3 - 4480 4455 4386 ±3 55/125/56 B57371V2 B57371V2474H060
file_pdf_box
info_outline SMD NTC thermistors, case size 0603 (1608) 470 ±5 - 4480 4455 4386 ±3 55/125/56 B57371V2 B57371V2474J060
file_pdf_box
info_outline SMD NTC thermistors, case size 0603 (1608) 10 ±3 - 4480 4455 4386 ±3 −40/150 (op. temp.) B57352V5 B57352V5103H060
file_pdf_box
info_outline SMD NTC thermistors, case size 0603 (1608) 10 ±5 - 4480 4455 4386 ±3 −40/150 (op. temp.) B57352V5 B57352V5103J060
file_pdf_box
info_outline SMD NTC thermistors, case size 0402 (1005) 10 ±5 - 4000 3980 3940 ±3 −40/150 (op. temp.) B57251V5 B57251V5103J060
file_pdf_box
info_outline SMD NTC thermistors, case size 0402 (1005) 10 ±1 - 3455 3435 3380 ±1 −40/150 (op. temp.) B57232V5 B57232V5103F360
file_pdf_box
info_outline SMD NTC thermistors, case size 0402 (1005) 10 ±5 - 3455 3435 3380 ±1 −40/150 (op. temp.) B57232V5 B57232V5103J360
file_pdf_box
info_outline SMD NTC thermistors, case size 0603 (1608) 22 ±3 - 4480 4455 4386 ±3 55/125/56 B57371V2 B57371V2223H060
file_pdf_box
info_outline SMD NTC thermistors, case size 0603 (1608) 22 ±5 - 4480 4455 4386 ±3 55/125/56 B57371V2 B57371V2223J060
file_pdf_box
info_outline SMD NTC thermistors, case size 0603 (1608) 47 ±3 - 4480 4455 4386 ±3 55/125/56 B57371V2 B57371V2473H060
file_pdf_box
info_outline SMD NTC thermistors, case size 0603 (1608) 47 ±5 - 4480 4455 4386 ±3 55/125/56 B57371V2 B57371V2473J060
file_pdf_box
info_outline SMD NTC thermistors, case size 0603 (1608) 10 ±3 - 4000 3980 3940 ±3 55/125/56 B57321V2 B57321V2103H060
file_pdf_box
info_outline SMD NTC thermistors, case size 0603 (1608) 10 ±5 - 4000 3980 3940 ±3 55/125/56 B57321V2 B57321V2103J060
file_pdf_box
info_outline SMD NTC thermistors, case size 0603 (1608) 10 ±5 - 3455 3435 3380 ±1 −40/150 (op. temp.) B57332V5 B57332V5103J360
file_pdf_box
info_outline SMD NTC thermistors, case size 0603 (1608) 100 ±5 - 4480 4455 4386 ±1 −40/150 (op. temp.) B57352V5 B57352V5104J360
file_pdf_box
info_outline SMD NTC thermistors, case size 0402 (1005) 10 ±5 - 3455 3435 3380 ±1 55/125/56 B57230V2 B57230V2103J260
file_pdf_box
info_outline SMD NTC thermistors, case size 0603 (1608) 10 ±1 - 3455 3435 3380 ±1 −40/150 (op. temp.) B57332V5 B57332V5103F360
Download all marked data sheets as zip file or export the search results in MS Excel format