- High measuring accuracy and long-term stability
- Fast response time
- Temperature measurement up to +300 °C
- Heat resistant and highly stable
- Rugged design
- Compact dimensions
- SMD NTC with high accuracy (AR = ±1%)
- SMD NTC for applications up to +150 °C
SMD NTC
- Multilayer SMD NTC with inner electrodes and AgNiSn termination
- Superior performance in highstability applications
- Excellent long-term aging stability in high temperature environment
- Short response time
- Listed under UL (file number E69802)
- Temperature range: -40 ... +150 °C
- Case sizes (EIA): 0402, 0603, 0805
Product search
|
PDF
|
|
1 - 470
|
±1 - ±5
|
B57301V2 - B57374V2
|
file_pdf_box |
|
1 - 470
|
±3,
±5
|
B57401V2, B57421V2, B57471V2, B57620C5
|
file_pdf_box |
|
1 - 10
|
±5,
±10
|
B57621C5
|
file_pdf_box |
|
3.3 - 100
|
±1 - ±5
|
B57221V2, B57230V2, B57250V2
|
file_pdf_box |
|
4.7 - 100
|
±1 - ±5
|
B57232V5, B57251V5, B57254V5, B57256V5
|
file_pdf_box |
|
4.7 - 100
|
±3,
±5
|
B57442V5, B57451V5, B57452V5
|
file_pdf_box |
|
10 - 100
|
±1 - ±5
|
B57332V5 - B57356V5
|
file_pdf_box |
Bondable chip SMD
- UL approval (E69802)
- Sinterable, solderable and bondable
- Tightest tolerance at +100 °C possible
- Packaging on 8-inch frame
- Chip size: 0.3 × 0.3 mm … 2 × 2 mm
- Temperature range: -40 … +175 °C
- Nominal resistance: 5 … 100 kΩ
Product search
S86, S87, S88, S964, K1150, K220, M820
- Nonstandard lead configurations
- Taped versions for automatic processing
- Lead spacing 2.5 and 5.0 mm (S87, S88)
- UL approval (S86, S891)
- Leadless types (K1150, K220, M820)
- Temperature range: -55 ... +155 °C
Product search
M891
- Wide resistance range
- Lead spacing 2.5 and 5.0 mm
- Taped versions for automatic processing
- Cost-effective
- Temperature range: –40 … +125 °C
Product search
|
PDF
|
|
1 - 470
|
±1 - ±5
|
B57301V2 - B57374V2
|
file_pdf_box |
|
1 - 470
|
±3,
±5
|
B57401V2, B57421V2, B57471V2, B57620C5
|
file_pdf_box |
|
1 - 10
|
±5,
±10
|
B57621C5
|
file_pdf_box |
|
1 - 470
|
±5,
±10
|
M891
|
file_pdf_box |
|
1 - 150
|
±10
|
K45
|
file_pdf_box |
|
3.3 - 100
|
±1 - ±5
|
B57221V2, B57230V2, B57250V2
|
file_pdf_box |
|
4.7 - 100
|
±1 - ±5
|
B57232V5, B57251V5, B57254V5, B57256V5
|
file_pdf_box |
|
4.7 - 100
|
±3,
±5
|
B57442V5, B57451V5, B57452V5
|
file_pdf_box |
|
4.829,
11.981
|
±2
|
K276
|
file_pdf_box |
|
5
|
±2
|
M2020
|
file_pdf_box |
|
5 - 30
|
±2
|
M703
|
file_pdf_box |
|
6.8,
10
|
±3
|
K500, K501
|
file_pdf_box |
|
9.959
|
±2
|
K301-A001
|
file_pdf_box |
|
10 - 100
|
±1 - ±5
|
B57332V5 - B57356V5
|
file_pdf_box |
|
10
|
±1
|
M1703
|
file_pdf_box |
|
10
|
±2
|
K504
|
file_pdf_box |
|
10
|
±3
|
K301-A003
|
file_pdf_box |
|
10
|
±3
|
M500
|
file_pdf_box |
|
10.11,
10.151
|
±3.6
|
T120
|
file_pdf_box |
|
10.151
|
±3.6
|
F120
|
file_pdf_box |
|
11.991
|
±2
|
Z81
|
file_pdf_box |
|
32.762
|
±10
|
K227
|
file_pdf_box |
|
48.538
|
±2.5
|
K514
|
file_pdf_box |
|
48.538
|
±2.5
|
K525
|
file_pdf_box |
|
49.12
|
±2.5
|
K560
|
file_pdf_box |
|
100
|
±3
|
M1703
|
file_pdf_box |
|
---
|
---
|
Kit
|
file_pdf_box |
|
---
|
---
|
Kit
|
file_pdf_box |
G1540, G1550, G1560
- High-temperature resistant
- Short response time
- Small head diameters
- Nonstandard wire configurations
- Temperature range: –55 … +300 °C
(G1540: +250 °C) - Head diameter (max.): 0.9 - 2.5 mm
Product search
G1541, G1551, G1561, G1565
- High-temperature resistant
- Insulated wires with high insulation voltage
- Nonstandard wire configurations
- Temperature range: –55 … +260 °C
(G1541: +250 °C) - Insulation resistance: > 100 MΩ 500 V DC (1s)
Product search
M703
- UL approval (E69802)
- Customizable sensor design
- Insulation voltage up to 2500 V AC
- Good thermal coupling
- Temperature range: –55 … +125 °C
Product search
M1703
- Maximum temperature at sensor head +300 °C
- UL approval (E69802)
- Easy mounting
- Good thermal coupling through metal tag
- Temperature range: –20 … +300 °C
Product search
K45
- Insulation voltage 2500 V AC
- Tinned copper leads
- Good thermal coupling through case
- Cost effective for heatsink design in parallel to PCB
- Temperature range: –55 … +125 °C
Product search
Inrush current limiters, S153, S235, S236, S237, S238, S364, S464, P11, P13, P27
- Limiting of inrush current
- Taped versions for automatic processing
- UL approval (E69802)
- High accuracy and easy mounting
- Lead spacing 5 and 7.5 mm
- Imax: up to 30 A
- VRMS: 265 V
Product search
More products for Temperature measurement