TDK Electronics · TDK Europe

Ferrites

  • Wide range of core shapes, sizes, materials and accessories
  • Large-volume cores can be manufactured in customized shapes on special production equipment, such as a 400 t press

E cores, EFD cores, ETD cores, EV cores, ER cores, E DG cores, ETD DG cores

  • Wide range of core shapes, sizes and accessories available

Product search

Core shape Material (Core) AL value (nH) PDF
E 5 N87,  T38 270, 1400
E 6.3 N30,  N87,  T38 380 - 1700
E 8.8 N30,  N49,  N87,  T38 400 - 2100
E 10/5.5/5 N27,  N87 750, 800
E 12.7/6/6 N87,  T65 1400, 2400
E 13/6.5/3.7 N87 850
E 13/6/6.15 N87,  N97,  T65 900 - 1350
E 13/7/4 N27,  N30,  N87,  T65 45 - 1900
E 14/8/4 N27,  N30 860, 1250
E 16/6/5 N27,  N87,  N97 1100 - 1250
E 16/7/5 N27,  N87 950, 1000
E 16/8/5 N27,  N30,  N87,  T65 69 - 2500
E 16/8/8 N27,  N87 1800, 1900
E 19/8/5 N27,  N30,  N87 1050 - 1700
E 20/9/6 N27,  N30,  N87,  N97 1300 - 2200
E 20/10/6 N27,  N30,  N87,  N97 60 - 2150
E 20/10/11 N27,  N87,  N95,  N97 2300 - 3000
E 21/9/5 N27,  N30 900, 1500
E 22/15/6 N87 1200
E 25.4/10/7 N27,  N30,  N87,  T38 122 - 3750
E 25/13/7 N27,  N30,  N87,  N97 91 - 2900
E 28/10/11 N87 3200
E 30/15/7 N27,  N30,  N87 90 - 3100
E 32/16/9 N27,  N30,  N87,  N97 145 - 3800
E 32/16/11 N87,  N97 2900, 3000
E 34/14/9 N27,  N87 2300, 2450
E 36/18/11 N27,  N87 183 - 3100
E 40/16/12 N27,  N87 411 - 4150
E 42/21/15 N27,  N30,  N87,  N95,  N97 201 - 7500
E 42/21/20 N27,  N87,  N95,  N97 259 - 6700
E 47/20/16 N27,  N87 5100, 5600
E 55/28/21 N27,  N87,  N97 292 - 6700
E 55/28/25 N27,  N87,  N97 295 - 7700
E 56/24/19 N27,  N87 6300, 6900
E 65/32/27 N27,  N87,  N95,  N97 230 - 11000
E 70/33/32 N27,  N87,  N95,  N97 200 - 13000
E 80/38/20 N27,  N87,  N97 882 - 4700
E 100/60/28 N87,  N95,  N97 6500 - 8500