TDK Electronics · TDK Europe

Thermistors PTC

  • Various PTC thermistors for limit temperature sensing, overcurrent protection and switching applications as well as inrush current limiting for DC-link capacitors

Overcurrent protection, chip

  • Lead-free tinned termination
  • Short response time
  • Rated current: 12 … 90 mA
  • Operating voltage: 30 … 400 V DC
  • Case sizes: 0402, 0603, 1210
Product search

Rated resistance (Ohm) Max. operating voltage (V) Type PDF
27 - 1500 30 - 400 A407 - A907

Overcurrent protection, chip

  • Molded epoxy encapsulation, lead-free tinned solder terminals
  • Suitable for wave and reflow soldering
  • Rated current: 45 … 310 mA
  • Operating voltage: 24 … 63 V DC or V AC
  • Case sizes: 3225, 4032

Product search

Rated resistance (Ohm) Max. operating voltage (V) Type PDF
3.1,  4.6,  13 30 P1101, P1201, P1301
16,  25,  55 80 P1115, P1215, P1315

Overcurrent protection, leaded

  • Broad product range
  • UL approval
  • Rated current: 12 … 1800 mA
  • Operating voltage: 12 … 500 V AC
  • Various rated resistance versions available
Product search

Rated resistance (Ohm) Max. operating voltage (V) Type PDF
3.5 - 160 265 C810 - C890
3.7 - 150 160 C830 - C890
10 265 C850
10 - 120 265 C850 - C883
15 265 C860
25 - 7500 260 - 1000 C750_ICL - C774_OC
25 280 C750
25 280 C750
600,  1200,  1500 420, 550 C884, C885, C886
≤250.0 30 C8

Inrush current limiters, leaded disks

  • Inrush current limiters are not damaged
    when directly connected to Vmax even
    without additional current limitation
  • Max. DC link voltage: 370 … 800 V DC
  • Operating cycles: 100 000
Product search

Rated resistance (Ohm) Max. operating voltage (V) Type PDF
25 - 500 260 - 550 C750_ICL - C1451_OC

Inrush current limiters, phenolic resin and PBT plastic case

  • Inrush current limiters are not damaged
    when directly connected to Vmax even
    without additional current limitation
  • Max. DC link voltage: 400 … 800 V DC
  • Operating cycles: 100 000
Product search

Rated resistance (Ohm) Max. operating voltage (V) Type PDF
22,  33,  56,  100 280 - 560 J213, J215, J217, J219