TDK Electronics · TDK Europe

Inductors

SIMID, power inductors

  • High current handling capability
  • Wide temperature range –55 °C to +150 °C
  • Suppression of electromagnetic interference
  • Energy storage in DC/DC converters
  • Suitable for lead-free soldering profiles acc. to JEDEC J-STD 020D

Data and signal line chokes

  • High rated currents
  • Reduced components height
  • Suitable for reflow soldering
  • Qualified acc. to AEC-Q200

ERU chokes

  • High current handling capability
  • High temperature stability
  • Suppression of electromagnetic interference
  • Energy storage in DC/DC converters

Powerline chokes
Common-mode chokes

  • High current handling capability
  • Housing design up to 16 A
  • High temperature stability up to +125 °C
  • Open design up to 62 A
  • Voltages up to 690 V AC and 1000 V DC (DC link)
  • Suppression of asymmetrical interference coupled onto lines
  • Design complies with EN 60938-2

Differential-mode chokes

  • High current handling capability
  • High temperature stability
  • Suppression of symmetrical interference coupled onto lines
  • Double chokes: approx. 50% of rated inductance for commonmode interference suppression

Leaded RF/VHF chokes

  • High current handling capability
  • Wide temperature range –55 °C to +125 °C
  • Suppression of electromagnetic interference
  • Energy storage in DC/DC converters

SIMID 0603 … 2220

  • Laser-welded, molded
  • High current handling capability

Product search

Common-mode inductance (mH) Rated current (A) Type PDF
0.001 - 0.22 0.11 - 1.8 B82496C
0.0027 - 6.8 0.08 - 1 B82498F
0.0027 - 0.82 0.18 - 1 B82498F3*001
0.0082 - 100 0.065 - 0.8 B82422A*100
0.01 - 100 0.06 - 0.45 B82422T
1 - 10000 0.046 - 3.51 B82442T
1 - 1000 0.055 - 0.6 B82432C
1 - 680 0.061 - 1.15 B82422H
1 - 1000 0.07 - 1.3 B82432T

Data and signal line chokes

  • Suppression of asymmetrical interference coupled in on lines, whereas data signals up to several MHz can pass without being affected
Product search

Common-mode inductance (mH) Rated current (A) Type PDF
0.005 - 47 0.1 - 1.2 B82793C0
0.011 - 2.2 0.1 - 0.2 B82793C2
0.47 - 4.7 0.3 - 0.6 B82792C2
4.7 - 50 0.1 - 0.6 B82792C0
4.7 - 68 0.2 - 0.7 B82794C0
4.7, 10 0.2, 0.3 B82794C2