Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Inductors

SIMID, power inductors

  • High current handling capability
  • Wide temperature range –55 °C to +150 °C
  • Suppression of electromagnetic interference
  • Energy storage in DC/DC converters
  • Suitable for lead-free soldering profiles acc. to JEDEC J-STD 020D

Data and signal line chokes

  • High rated currents
  • Reduced components height
  • Suitable for reflow soldering
  • Qualified acc. to AEC-Q200

ERU chokes

  • High current handling capability
  • High temperature stability
  • Suppression of electromagnetic interference
  • Energy storage in DC/DC converters

Powerline chokes
Common-mode chokes

  • High current handling capability
  • Housing design up to 16 A
  • High temperature stability up to +125 °C
  • Open design up to 62 A
  • Voltages up to 690 V AC and 1000 V DC (DC link)
  • Suppression of asymmetrical interference coupled onto lines
  • Design complies with EN 60938-2

Differential-mode chokes

  • High current handling capability
  • High temperature stability
  • Suppression of symmetrical interference coupled onto lines
  • Double chokes: approx. 50% of rated inductance for commonmode interference suppression

Leaded RF/VHF chokes

  • High current handling capability
  • Wide temperature range –55 °C to +125 °C
  • Suppression of electromagnetic interference
  • Energy storage in DC/DC converters

SIMID 0603 … 2220

  • Laser-welded, molded
  • High current handling capability

Product search

Common-mode inductance (mH) Rated current (A) Type PDF
0.001 - 0.22 0.11 - 1.8 B82496C file_pdf_box
0.0027 - 6.8 0.08 - 1 B82498F file_pdf_box
0.0027 - 0.82 0.18 - 1 B82498F3*001 file_pdf_box
0.0082 - 100 0.065 - 0.8 B82422A*100 file_pdf_box
0.01 - 100 0.06 - 0.45 B82422T file_pdf_box
1 - 1000 0.055 - 0.6 B82432C file_pdf_box
1 - 1000 0.07 - 1.3 B82432T file_pdf_box
1 - 10000 0.025 - 1.8 B82442A file_pdf_box
1 - 10000 0.046 - 3.51 B82442T file_pdf_box
1 - 680 0.061 - 1.15 B82422H file_pdf_box

Data and signal line chokes

  • Suppression of asymmetrical interference coupled in on lines, whereas data signals up to several MHz can pass without being affected
Product search

Common-mode inductance (mH) Rated current (A) Type PDF
0.005 - 47 0.1 - 1.2 B82793C0 file_pdf_box
0.011,  0.047,  0.47,  2.2 0.1 - 0.2 B82793C2 file_pdf_box
0.47 - 4.7 0.3 - 0.6 B82792C2 file_pdf_box
4.7, 10 0.2, 0.3 B82794C2 file_pdf_box
4.7 - 68 0.2 - 0.7 B82794C0 file_pdf_box
4.7 - 50 0.1 - 0.6 B82792C0 file_pdf_box