Climatic category |
Resistance ( |
Tolerance (%) | Type | ||
---|---|---|---|---|---|
55/125/21 | 1 - 10 | ±5, ±10 | B57621C5 | file_pdf_box | |
55/125/56 | 1 - 470 | ±1 - ±5 | B57301V2 - B57374V2 | file_pdf_box | |
55/125/56 | 1 - 470 | ±3, ±5 | B57401V2, B57421V2, B57471V2, B57620C5 | file_pdf_box | |
55/125/56 | 3.3 - 100 | ±1 - ±5 | B57221V2, B57230V2, B57250V2 | file_pdf_box | |
−40/150 (op. temp.) | 4.7 - 100 | ±1 - ±5 | B57232V5, B57251V5, B57254V5, B57256V5 | file_pdf_box | |
−40/150 (op. temp.) | 4.7 - 100 | ±3, ±5 | B57442V5, B57451V5, B57452V5 | file_pdf_box | |
−40/150 (op. temp.) | 10 - 100 | ±1 - ±5 | B57332V5 - B57356V5 | file_pdf_box |
Climatic category |
Resistance ( |
Tolerance (%) | Type | ||
---|---|---|---|---|---|
40/150/21 | 10 - 85 | ±5 | S860 | file_pdf_box |
Climatic category |
Resistance ( |
Tolerance (%) | Type | ||
---|---|---|---|---|---|
40/100/56, 55/155/56 | 2 - 100 | ±1 - ±5 | S861 | file_pdf_box | |
40/150/21 | 10 - 85 | ±5 | S860 | file_pdf_box | |
55/155/21 | 2.394 | ±5 | K1150 | file_pdf_box | |
55/155/56 | 2 - 5 | ±1, ±3 | S864 | file_pdf_box | |
55/155/56 | 2 - 50 | ±1 - ±5 | S867 | file_pdf_box | |
55/155/56 | 2.1 - 30 | ±1 - ±5 | S871 | file_pdf_box | |
55/155/56 | 2.1 - 30 | ±1 - ±5 | S875 | file_pdf_box | |
55/155/56 | 2.1 - 30 | ±1 - ±5 | S881 | file_pdf_box | |
55/155/56 | 2.1 - 30 | ±1 - ±5 | S885 | file_pdf_box | |
55/155/56 | 3 - 30 | --- | S863 | file_pdf_box | |
55/155/56 | 3 - 30 | --- | S869 | file_pdf_box | |
55/250/21 | 2.057 | ±5 | K220 | file_pdf_box |
Climatic category |
Resistance ( |
Tolerance (%) | Type | ||
---|---|---|---|---|---|
10/100/56 | 4.829, 11.981 | ±2 | K276 | file_pdf_box | |
10/125/56 | 49.12 | ±2.5 | K560 | file_pdf_box | |
10/200/56 | 100 | ±3 | M1703 | file_pdf_box | |
10/300/56 | 48.538 | ±2.5 | K525 | file_pdf_box | |
20/110/56 | 9.959 | ±2 | K301-A001 | file_pdf_box | |
20/110/56 | 10 | ±3 | K301-A003 | file_pdf_box | |
20/125/42 | 10 | ±2 | K504 | file_pdf_box | |
20/200/42 | 48.538 | ±2.5 | K514 | file_pdf_box | |
30/100/56, 40/85/56 | 6.8, 10 | ±3 | K500, K501 | file_pdf_box | |
30/100/56 | 10 | ±3 | M500 | file_pdf_box | |
40/080/56 | 5 | ±2 | M2020 | file_pdf_box | |
40/125/56 | 1 - 470 | ±5, ±10 | M891 | file_pdf_box | |
40/150/21 | 10 | ±1 | M1703 | file_pdf_box | |
5/100/21 | 10.11, 10.151 | ±3.6 | T120 | file_pdf_box | |
5/100/21 | 10.151 | ±3.6 | F120 | file_pdf_box | |
5/100/21 | 11.991 | ±2 | Z81 | file_pdf_box | |
55/125/21 | 1 - 10 | ±5, ±10 | B57621C5 | file_pdf_box | |
55/125/56 | 1 - 470 | ±1 - ±5 | B57301V2 - B57374V2 | file_pdf_box | |
55/125/56 | 1 - 470 | ±3, ±5 | B57401V2, B57421V2, B57471V2, B57620C5 | file_pdf_box | |
55/125/56 | 1 - 150 | ±10 | K45 | file_pdf_box | |
55/125/56 | 3.3 - 100 | ±1 - ±5 | B57221V2, B57230V2, B57250V2 | file_pdf_box | |
55/125/56 | 5 - 30 | ±2 | M703 | file_pdf_box | |
55/155/56 | 32.762 | ±10 | K227 | file_pdf_box | |
−40/150 (op. temp.) | 4.7 - 100 | ±1 - ±5 | B57232V5, B57251V5, B57254V5, B57256V5 | file_pdf_box | |
−40/150 (op. temp.) | 4.7 - 100 | ±3, ±5 | B57442V5, B57451V5, B57452V5 | file_pdf_box | |
−40/150 (op. temp.) | 10 - 100 | ±1 - ±5 | B57332V5 - B57356V5 | file_pdf_box | |
--- | --- | --- | Kit | file_pdf_box | |
--- | --- | --- | Kit | file_pdf_box |