Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Thermistors NTC

  • High measuring accuracy and long-term stability
  • Fast response time
  • Temperature measurement up to +300 °C
  • Heat resistant and highly stable
  • Rugged design
  • Compact dimensions
  • SMD NTC with high accuracy (ΔR = ±1%)
  • SMD NTC for applications up to +150 °C
  • Bondable and sinterable chip sensors
  • NTC as inrush current limiter
  • Customer specific solutions upon request

SMD NTC

  • Multilayer SMD NTC with inner electrodes and AgNiSn termination
  • Superior performance in highstability applications
  • Excellent long-term aging stability in high temperature environment
  • Short response time
  • Listed under UL (file number E69802)
  • Temperature range: -40 ... +150 °C
  • Case sizes (EIA): 0402, 0603, 0805
Product search

Climatic category Resistance (at 25 °C) (kOhm) Tolerance (%) Type PDF
55/125/21 1 - 10 ±5, ±10 B57621C5 file_pdf_box
55/125/56 3.3 - 100 ±1 - ±5 B57221V2, B57230V2, B57250V2, B57261V2 file_pdf_box
55/125/56 1 - 470 ±1 - ±5 B57301V2 - B57374V2 file_pdf_box
55/125/56 1 - 680 ±3, ±5 B57401V2, B57421V2, B57471V2, B57620C5 file_pdf_box
−40/150 (op. temp.) 4.7 - 100 ±1 - ±5 B57232V5, B57251V5, B57254V5, B57256V5 file_pdf_box
−40/150 (op. temp.) 10 - 100 ±1 - ±5 B57332V5 - B57356V5 file_pdf_box
−40/150 (op. temp.) 4.7 - 100 ±3, ±5 B57442V5, B57451V5, B57452V5 file_pdf_box

Bondable chip SMD

  • UL approval (E69802)
  • Sinterable, solderable and bondable
  • Tightest tolerance at +100 °C possible
  • Packaging on 8-inch frame
  • Chip size: 0.3 × 0.3 mm … 2 × 2 mm
  • Temperature range: -40 … +175 °C
  • Nominal resistance: 5 … 100 kΩ
Product search

Climatic category Resistance (at 25 °C) (kOhm) Tolerance (%) Type PDF
40/150/21 10 - 85 ±5 S860 file_pdf_box

S86, S87, S88, S964, K1150, K220, M820

  • Nonstandard lead configurations
  • Taped versions for automatic processing
  • Lead spacing 2.5 and 5.0 mm (S87, S88)
  • UL approval (S86, S891)
  • Leadless types (K1150, K220, M820)
  • Temperature range: -55 ... +155 °C

Product search

Climatic category Resistance (at 25 °C) (kOhm) Tolerance (%) Type PDF
40/100/56,  55/155/56 2 - 100 ±1 - ±5 S861 file_pdf_box
40/150/21 10 - 85 ±5 S860 file_pdf_box
55/155/21 2.394 ±5 K1150 file_pdf_box
55/155/56 3 - 30 --- S863 file_pdf_box
55/155/56 2 - 5 ±1, ±3 S864 file_pdf_box
55/155/56 2 - 50 ±1 - ±5 S867 file_pdf_box
55/155/56 3 - 30 --- S869 file_pdf_box
55/155/56 2.1 - 30 ±1 - ±5 S871 file_pdf_box
55/155/56 2.1 - 30 ±1 - ±5 S875 file_pdf_box
55/155/56 2.1 - 30 ±1 - ±5 S881 file_pdf_box
55/155/56 2.1 - 30 ±1 - ±5 S885 file_pdf_box
55/250/21 2.057 ±5 K220 file_pdf_box

M891

  • Wide resistance range
  • Lead spacing 2.5 and 5.0 mm
  • Taped versions for automatic processing
  • Cost-effective
  • Temperature range: –40 … +125 °C
Product search

Climatic category Resistance (at 25 °C) (kOhm) Tolerance (%) Type PDF
10/100/56 4.829, 11.981 ±2 K276 file_pdf_box
10/125/56 49.12 ±2.5 K560 file_pdf_box
10/200/56 100 ±3 M1703 file_pdf_box
10/300/56 48.538 ±2.5 K525 file_pdf_box
20/110/56 9.959 ±2 K301-A001 file_pdf_box
20/110/56 10 ±3 K301-A003 file_pdf_box
20/125/42 10 ±2 K504 file_pdf_box
20/200/42 48.538 ±2.5 K514 file_pdf_box
30/100/56,  40/85/56 6.8, 10 ±3 K500, K501 file_pdf_box
30/100/56 10 ±3 M500 file_pdf_box
40/080/56 5 ±2 M2020 file_pdf_box
40/125/56 1 - 470 ±5, ±10 M891 file_pdf_box
5/100/21 11.991 ±2 Z81 file_pdf_box
5/100/21 10.11, 10.151 ±3.6 T120 file_pdf_box
5/100/21 10.151 ±3.6 F120 file_pdf_box
55/125/21 1 - 10 ±5, ±10 B57621C5 file_pdf_box
55/125/56 3.3 - 100 ±1 - ±5 B57221V2, B57230V2, B57250V2, B57261V2 file_pdf_box
55/125/56 1 - 470 ±1 - ±5 B57301V2 - B57374V2 file_pdf_box
55/125/56 1 - 680 ±3, ±5 B57401V2, B57421V2, B57471V2, B57620C5 file_pdf_box
55/125/56 1 - 150 ±10 K45 file_pdf_box
55/125/56 5 - 30 ±2 M703 file_pdf_box
55/155/56 32.762 ±10 K227 file_pdf_box
−40/150 (op. temp.) 4.7 - 100 ±1 - ±5 B57232V5, B57251V5, B57254V5, B57256V5 file_pdf_box
−40/150 (op. temp.) 10 - 100 ±1 - ±5 B57332V5 - B57356V5 file_pdf_box
−40/150 (op. temp.) 4.7 - 100 ±3, ±5 B57442V5, B57451V5, B57452V5 file_pdf_box
--- --- --- Kit file_pdf_box
--- --- --- Kit file_pdf_box