TDK Electronics · TDK Europe

Pressure sensors

  • Pressure sensing of gases (non-aggressive fluids upon request)
  • Calibration and temperature compensation

CAU pressure transmitters (voltage or current output)

  • Pressure sensing of gases
    (non-aggressive fluids on request)
  • Silicon diaphragm
  • Stainless steel case
  • Calibration and temperature compensation
  • Pressure interface:
    thread G 1/8", 6.5 mm long
  • Electrical connector: M12
  • Total length without cable:
    approx. 66 mm
  • Cable length: 2 m
  • Case diameter: 22 mm
  • Voltage output
    Supply voltage: 7.5 … 30.0 V
    Output voltage: 0.5 … 4.5 V
  • Current output
    Supply voltage: 10.0 … 30.0 V
    Output current: 4 … 20 mA
Product search

Construction Rated pressure (mbar) Type PDF
Stainless steel casing 100,  1000,  2500,  10000,  25000 B58621H
Stainless steel casing 100,  10000 B58621H

AC pressure transmitters (voltage output)

  • Pressure sensing of gases
    (non-aggressive fluids on request)
  • Silicon diaphragm
  • Plastic housing
  • Calibration and temperature compensation
    with special signal conditioning
  • Other pressure ranges on request
  • Supply voltage: 4.75 … 5.5 V
  • Output voltage: 0.5 ... 4.5 V
  • Pressure interface: thread M5 (tube fitting on request)
  • Dual-in-line package for PCB mounting
  • Dimensions: 18 x 18 x 22 mm
Product search

Construction Rated pressure (mbar) Type PDF
Dual-in-line package for PCB 100,  1000,  2500,  6000,  25000 B58621K

ASB miniaturized barometric pressure transmitters (voltage output)

  • Pressure sensing of gases
  • Silicon diaphragm
  • Gel protected
  • Calibration and temperature compensation
    with special signal conditioning
  • Pressure absolute: 0.2 ... 1.2 bar
  • Supply voltage: 2.7 … 5.5 V
  • Output voltage: 0.5 … 4.5 V
    (ratiometric 10% … 90% of supply voltage)
Construction Rated pressure (mbar) Type PDF
Dimensions: 4.3 x 4.3 x 2.4 mm --- B58620

MiniCell pressure transmitters (voltage output)

  • Media separated differential pressure sensing
    of aggressive fluids and gases
  • High alloyed steel diaphragms at each pressure port
  • Miniaturized package
  • Calibration and temperature compensated
  • Pressure: 0 … 2.5 bar differential
  • Supply voltage: 4.5 … 5.5 V
  • Output voltage: 0.5 … 4.5 V
    (ratiometric 10 ... 90% of supply voltage)
  • Electrical connector: soldering pads
Construction Rated pressure (mbar) Type PDF
Dimensions: 20 x 16 x 11 mm --- B58622