Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Thermistors NTC

  • High measuring accuracy and long-term stability
  • Fast response time
  • Temperature measurement up to +300 °C
  • Heat resistant and highly stable
  • Rugged design
  • Compact dimensions
  • SMD NTC with high accuracy (AR = ±1%)
  • SMD NTC for applications up to +150 °C

M703

  • UL approval (E69802)
  • Customizable sensor design
  • Insulation voltage up to 2500 V AC
  • Good thermal coupling
  • Temperature range: –55 … +125 °C
Product search

Climatic category Resistance (at 25 °C) (kOhm) Tolerance (%) Type PDF
55/125/56 5 - 30 ±2 M703 file_pdf_box

M1703

  • Maximum temperature at sensor head +300 °C
  • UL approval (E69802)
  • Easy mounting
  • Good thermal coupling through metal tag
  • Temperature range: –20 … +300 °C
Product search

Climatic category Resistance (at 25 °C) (kOhm) Tolerance (%) Type PDF
10/200/56 100 ±3 M1703 file_pdf_box