TDK Electronics · TDK Europe

Inductors

SIMID, power inductors

  • High current-handling capability
  • Wide temperature range from –55 °C to +150 °C
  • Energy storage in DC/DC converters
  • Suppression of electromagnetic interferences
  • Suitable for lead-free soldering profiles acc. to JEDEC J-STD 020D

High-current chokes

  • Suppression of electromagnetic interferences
  • Energy storage in DC/DC converters
  • High current-handling capability
  • High temperature stability

Storage chokes / Reactors

  • Conversion and output-filtering for switch-mode power supply
    circuits and low power inverters
  • Designed to customer's requirements

SIMID 0603 … 2220

  • Laser-welded, molded
  • High current handling capability
  • SIMID 0603-C:
    Laser-cut technology
    Narrow tolerances
    High resonant frequency
    Temperature –55 … +150 °C
  • SIMID 0805 … 2220:
    Laser welded, molded
    Temperature up to +150 °C

Product search

Inductance (mH) Rated current (A) Type PDF
0.001 - 0.22 0.11 - 1.8 B82496C
0.0027 - 6.8 0.08 - 1 B82498F
0.0027 - 0.82 0.18 - 1 B82498F3*001
0.0082 - 100 0.065 - 0.8 B82422A*100
0.01 - 100 0.06 - 0.45 B82422T
1 - 10000 0.046 - 3.51 B82442T
1 - 1000 0.055 - 0.6 B82432C
1 - 680 0.061 - 1.15 B82422H
1 - 1000 0.07 - 1.3 B82432T

Storage chokes / Reactors

  • Specific inductance over current and losses behaviour
  • Frequency: up to 75 kHz
Product search

Inductance (mH) Rated current (A) Type PDF
0.0021 30 B82622S
0.033 - 1.2 0.3 - 3 B82623G
0.25 - 5 1 - 5 B82625B
0.5 - 3 0.8 - 2.7 B82614R
0.7 - 20 1 - 6 B82615B
4.7 0.7 B82791K