Pressure sensors
- Piezoresitive silicon technology
- High measurement accuracy
- Various packaging forms
- Absolute, differential and gauge pressure measurement
ASB miniaturized barometric pressure transmitters (voltage output)
- Pressure sensing of gases
- Silicon diaphragm
- Gel protected
- Calibration and temperature compensation
with special signal conditioning - Pressure absolute: 0.2 ... 1.2 bar
- Supply voltage: 2.7 … 5.5 V
- Output voltage: 0.5 … 4.5 V
(ratiometric 10% … 90% of supply voltage)
More products for Barometric pressure measurement