- For overcurrent protection, limit temperature protection and heating
- Exponential rise of resistance after specified reference temperature by several decades
- Very high mechanical strength
- Customer-specific solutions upon request
Limit temperature sensor, chip
- Superior series
- Lead free tinned terminations
- Suitable for wave and reflow soldering
- Sensing temperature:
+70 ... +130 °C in steps of 10 °C
+75 ... +145 °C in steps of 10 °C - Case sizes: 0402, 0603, 0805
Product search
Overcurrent protection, chip
- Lead-free tinned termination
- Short response time
- Rated current: 12 … 90 mA
- Case sizes: 0402, 0603, 1210
Product search
Overcurrent protection, chip
- Molded epoxy encapsulation, lead-free tinned solder terminals
- Suitable for wave and reflow soldering
- Rated current: 40 … 310 mA
- Case sizes: 3225, 4032
Product search
Overcurrent protection, leaded
- Broad product range
- UL approval
- Various rated resistance versions available
- Rated current: 12 … 1800 mA
Product search
More products for Drive control