TDK TDK Electronics · TDK Europe

Thermistors NTC

  • Long-term stability
  • High measuring accuracy
  • Short response time
  • Heat resistant and highly stable
  • Compact dimensions
  • Rugged design
  • Various screw-on sensors with cable outlet
  • Bondable chip sensors
  • NTC thermistors as inrush current limiters
  • SMD NTC case size 0402 … 0805
  • SMD NTC with high accuracy (ΔR = ±1%)
  • SMD NTC for applications up to +150 °C
  • Customer-specific solutions upon request

Inrush current limiters

  • Limiting of inrush current
  • Taped versions for automatic processing
  • UL approval (E69802)
  • High accuracy and easy mounting
  • Lead spacing 5 and 7.5 mm
  • Imax: up to 30 A
  • VRMS: 265 V

Product search

Resistance (at 25 °C) (Ohm) Tolerance (%) Type PDF
0.5 - 10 ±20 P27 file_pdf_box
1 - 60 ±20 S237 file_pdf_box
1 - 10 ±20 S364 file_pdf_box
1 - 10 ±20 S464 file_pdf_box
1 - 120 ±20 P11 file_pdf_box
1 - 120 ±20 P13 file_pdf_box
2.2 - 120 ±20 S236 file_pdf_box
2.5 - 10 ±20 S235 file_pdf_box
2.5 - 25 ±20 S238 file_pdf_box
4.7 - 33 ±20 S153 file_pdf_box
--- --- Kit file_pdf_box