Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Ferrites

  • Wide range of ferrite materials, core shapes and accessories
  • Customized shapes

ELP cores

  • Flat mounting height
  • Planar solution
  • Board integrated
Product search

Core shape Material (Core) AL value (nH) PDF
ELP 14/3.5/5 N49,  N87,  N92,  N95,  N97 800 - 1300 file_pdf_box
ELP 18/4/10 N49,  N87,  N92,  N97 1900 - 2670 file_pdf_box
ELP 22/6/16 N49,  N87,  N92,  N97 125 - 4600 file_pdf_box
ELP 32/6/20 N49,  N87,  N92,  N95,  N97 440 - 6900 file_pdf_box
ELP 38/8/25 N49,  N87,  N92,  N97 400 - 7400 file_pdf_box
ELP 43/10/28 N49,  N87,  N92,  N95,  N97 355 - 9000 file_pdf_box
ELP 58/11/38 N87 7400 file_pdf_box
ELP 64/10/50 N49,  N87,  N95,  N97 8000 - 15500 file_pdf_box

ER, EQ cores

  • Flat mounting height
  • Planar solution
  • Board integrated
Product search

Core shape Material (Core) AL value (nH) PDF
EQ 13/2.85/8.7 N49,  N87,  N92,  N95,  N97 1320 - 2250 file_pdf_box
EQ 20/6.3/14 N49,  N87,  N92,  N95,  N97 2400 - 3700 file_pdf_box
EQ 25/5.6/18 N49,  N87,  N92,  N97 3600 - 4800 file_pdf_box
EQ 30/8/20 N49,  N87,  N92,  N97 3270 - 4500 file_pdf_box
ER 11/5 N49,  N87,  N92,  N97 100 - 1200 file_pdf_box
ER 14.5/6 N49,  N87,  N92,  N97 100 - 1500 file_pdf_box
ER 18/3/10 N49,  N87,  N92,  N97 1800, 2300 file_pdf_box
ER 23/5/13 N49,  N87,  N92,  N95,  N97 2200 - 3700 file_pdf_box
ER 25/6/15 N49,  N87,  N92,  N97 400 - 4100 file_pdf_box
ER 32/5/21 N49,  N87,  N92,  N97 3800 - 5000 file_pdf_box
ER 9.5/5 N49,  N87,  N92,  N97 40 - 840 file_pdf_box

Ring cores for chokes

  • Epoxy coated
Product search

Core shape Material (Core) AL value (nH) PDF
R 10.0 x 6.00 x 4.00 N30,  T35,  T37,  T38,  T46 1760 - 6000 file_pdf_box
R 10.0 x 6.00 x 7.00 N30,  T38,  T46 3070 - 10400 file_pdf_box
R 102 x 65.8 x 15.0 N30,  T38 5500, 7900 file_pdf_box
R 12.5 x 7.50 x 5.00 N30,  T35,  T37,  T38 2200 - 5110 file_pdf_box
R 12.7 x 7.90 x 6.35 N30,  T35,  T37,  T38 2600 - 6030 file_pdf_box
R 13.3 x 8.30 x 5.00 N30,  T35,  T37,  T38 2030 - 4700 file_pdf_box
R 14.0 x 9.00 x 5.00 N30,  T35,  T37,  T38 1900 - 4420 file_pdf_box
R 140 x 103 x 25.0 N30,  T37 6200, 8400 file_pdf_box
R 15.0 x 10.4 x 5.30 N30,  T35,  T37,  T38 1670 - 3880 file_pdf_box
R 15.8 x 8.90 x 4.70 N30,  T35,  T37,  T38 2320 - 5400 file_pdf_box
R 16.0 x 9.60 x 6.30 N30,  T35,  T37,  T38 2770 - 6440 file_pdf_box
R 17.0 x 10.7 x 6.80 N30,  T35,  T37,  T38 2710 - 6280 file_pdf_box
R 18.4 x 5.90 x 5.90 N30,  T35,  T37,  T38 5770 - 13400 file_pdf_box
R 20.0 x 10.0 x 10.00 N30,  T35,  T37,  T38 5560 - 12940 file_pdf_box
R 20.0 x 10.0 x 15.00 N30,  T35,  T37,  T38 8550 - 19880 file_pdf_box
R 20.0 x 10.0 x 7.00 N30,  T35,  T37,  T38 4160 - 9740 file_pdf_box
R 202.0 x 153 x 25.0 N30 5200 file_pdf_box
R 22.1 x 13.7 x 12.5 N30,  T35,  T37,  T38 5140 - 12000 file_pdf_box
R 22.1 x 13.7 x 6.35 N30,  T35,  T37,  T38 2610 - 6070 file_pdf_box
R 22.1 x 13.7 x 7.90 N30,  T35,  T37,  T38 3250 - 7570 file_pdf_box
R 22.6 x 14.7 x 9.20 N30,  T35,  T37,  T38 3420 - 7900 file_pdf_box
R 25.3 x 14.8 x 10.0 N30,  T35,  T37,  T38 4620 - 10700 file_pdf_box
R 25.3 x 14.8 x 15.0 N30,  T37,  T38 6930 - 16100 file_pdf_box
R 25.3 x 14.8 x 20.0 N30,  T35,  T37,  T38 9160 - 21300 file_pdf_box
R 29.5 x 19.0 x 14.9 N30,  T37,  T38 5630 - 13100 file_pdf_box
R 30.5 x 20.0 x 12.5 N30,  T37,  T38 4540 - 10600 file_pdf_box
R 34.0 x 20.5 x 10.0 N30,  T37,  T38 4360 - 10100 file_pdf_box
R 34.0 x 20.5 x 12.5 N30,  T37,  T38 5460 - 12700 file_pdf_box
R 36.0 x 23.0 x 15.0 N30,  T37,  T38 5750 - 13500 file_pdf_box
R 38.1 x 19.05 x 12.7 N30,  T37,  T38 7570 - 17600 file_pdf_box
R 40.0 x 24.0 x 16.0 N30,  T35,  T37,  T38 7000 - 16300 file_pdf_box
R 41.8 x 26.2 x 12.5 N30,  T37,  T38 5000 - 11600 file_pdf_box
R 50.0 x 30.0 x 20.0 N30,  T37,  T38 8700 - 17400 file_pdf_box
R 58.3 x 32.0 x 18.0 N30,  T37,  T38 9300 - 17200 file_pdf_box
R 58.3 x 40.8 x 17.6 N30,  T37 5400, 7160 file_pdf_box
R 58.3 x 40.8 x 20.2 N30,  T37 6200, 8000 file_pdf_box
R 63.0 x 38.0 x 25.0 N30,  T37,  T38 10800 - 17600 file_pdf_box
R 68.0 x 48.0 x 13.0 N30,  T37,  T38 3890 - 7700 file_pdf_box
R 87.0 x 54.3 x 13.5 N30,  T37,  T38 5400 - 8200 file_pdf_box
R 9.53 x 4.75 x 3.17 N30,  T35,  T38,  T46 1900 - 6400 file_pdf_box