TDK TDK Electronics · TDK Europe

Transformers

Magnetics for LAN Applications

  • 10/100 Base-T
  • 1000 Base-T
  • Power over Ethernet

Flyback Transformers

  • Power supply for control circuits and micro inverters
  • Wide range of different core shapes and core materials available
  • Customized designs

Push-Pull Transformers

  • SMPS and isolated interface power supplies
  • Standard design in SMD

Gate Drive Transformers

  • IGBT gate drive
  • Wide range of different core shapes and core-materials available
  • Customized designs

Power Transformers

  • Isolating PV to power grid
  • Wide range of different core shapes and core materials available
  • Customized designs
  • Isolated versions available

Current Sense Transformers

  • Standard designs in SMD
  • Different sizes available
  • Very low losses and high reliability, ruggedness and simple implementation
  • Customized designs possible
  • Isolated version available


Flyback transformers

  • High dielectric strength
  • Low cost
  • Low stray inductance
  • > 8 mm creepage and clearance distance available
Product search

Turns ratio Type PDF
0.382:1:1:1:1 B78334B1018 file_pdf_box
1:0.21:0.21,  1:1:1 B78304B file_pdf_box
1:1:1:1 B78334B1033, B78334B1034 file_pdf_box
--- Upon request assignment