TDK TDK Electronics · TDK Europe

Inductors

SIMID, power inductors

  • High current-handling capability
  • Wide temperature range from –55 °C to +150 °C
  • Energy storage in DC/DC converters
  • Suppression of electromagnetic interferences
  • Suitable for lead-free soldering profiles acc. to JEDEC J-STD 020D

High-current chokes

  • Suppression of electromagnetic interferences
  • Energy storage in DC/DC converters
  • High current-handling capability
  • High temperature stability

Storage chokes / Reactors

  • Conversion and output-filtering for switch-mode power supply
    circuits and low power inverters
  • Designed to customer's requirements

SIMID 0603 … 2220

  • Laser-welded, molded
  • High current handling capability
  • SIMID 0603-C:
    Laser-cut technology
    Narrow tolerances
    High resonant frequency
    Temperature –55 … +150 °C
  • SIMID 0805 … 2220:
    Laser welded, molded
    Temperature up to +150 °C

Product search

Inductance (µH) Rated current (A) Type PDF
0.001 - 0.22 0.11 - 1.8 B82496C file_pdf_box
0.0027 - 6.8 0.08 - 1 B82498F file_pdf_box
0.0027 - 0.82 0.18 - 1 B82498F3*001 file_pdf_box
0.0082 - 100 0.065 - 0.8 B82422A*100 file_pdf_box
0.01 - 100 0.06 - 0.45 B82422T file_pdf_box
1 - 1000 0.055 - 0.6 B82432C file_pdf_box
1 - 1000 0.103 - 3.3 B82432T file_pdf_box
1 - 10000 0.11 - 9 B82442T file_pdf_box
1 - 680 0.075 - 1.835 B82422H file_pdf_box

Power inductors

  • Shielded and unshielded versions
  • High current handling capability
  • Low DC resistance

Product search

Inductance (µH) Rated current (A) Type PDF
0.82 - 1000 1.05 - 8.75 B82477R4 file_pdf_box
0.82 - 1000 0.38 - 9.05 B82464P4 file_pdf_box
0.82 - 68 --- B82462G2 file_pdf_box
0.82 - 1000 0.85 - 9.85 B82477P4 file_pdf_box
0.82 - 1000 0.4 - 9.81 B82464G4 file_pdf_box
0.82 - 1000 0.16 - 5.1 B82462G4 file_pdf_box
1 - 68 --- B82462A2 file_pdf_box
1 - 1000 0.53 - 8.7 B82477P2 file_pdf_box
1 - 1000 0.3 - 9.4 B82472P6 file_pdf_box
1 - 1000 0.65 - 9.5 B82477G4 file_pdf_box
1 - 1000 0.19 - 6.8 B82462A4 file_pdf_box
1 - 1000 0.43 - 8.38 B82476A1 file_pdf_box
1 - 1000 1 - 8 B82479A1 file_pdf_box
1 - 1000 0.38 - 9.8 B82464A4 file_pdf_box
1 - 1000 0.18 - 3.45 B82472G4 file_pdf_box
1 - 1000 0.4 - 9 B82477G2 file_pdf_box
1 - 1000 0.2 - 7.35 B82472G6 file_pdf_box
1 - 1000 0.42 - 8 B82476B1 file_pdf_box
2 - 100 10 - 8.25 B82477D4 file_pdf_box
2 - 100 10 - 8.25 B82477D4*M900 file_pdf_box
3.9 - 47 11.8 - 9.9 B82477D6 file_pdf_box
10 - 680 0.46 - 3.82 B82475M1 file_pdf_box
10 - 470 0.61 - 4.23 B82473M1 file_pdf_box
10 - 1000 0.8 - 8.0 B82479G1 file_pdf_box
10 - 220 0.41 - 2.3 B82471A1 file_pdf_box
10 - 680 0.44 - 3.69 B82475A1 file_pdf_box
10 - 470 0.56 - 3.43 B82473A1 file_pdf_box
47 5 B82477G4 file_pdf_box

High current chokes, helically wound

  • Highly rated current
  • Very low DC resistance
  • Very low profile and smallest possible footprint
  • Suitable for pick and place processes
  • Isat: up to 71 A

Product search

Inductance (µH) Rated current (A) Type PDF
0.44 - 20 15 - 71 B82559*A025 file_pdf_box
0.5 - 3.9 12 - 30 B82559*A013 file_pdf_box
1 - 35 11 - 9.3 B82559*A020 file_pdf_box
1 - 30 10.3 - 40.5 B82559B*A016 file_pdf_box
1 - 30 11.5 - 48.1 B82559B*A019 file_pdf_box
1 - 15 101.5 - 68 B82559B*A027 file_pdf_box
1 - 30 15.7 - 79.3 B82559A*A024 file_pdf_box
--- --- Kit file_pdf_box
--- --- Kit file_pdf_box
--- --- Kit file_pdf_box
--- --- Kit file_pdf_box
--- --- Kit file_pdf_box