TDK Electronics · TDK Europe

Surge arresters

H3, L1

  • AC mains 230/400 V AC
  • N-PE protection
  • IEC 61643-11 class I
  • Suitable for direct strikes

V1

  • AC mains 230/400 V AC
  • N-PE protection
  • IEC 61643-11 class I & II

EF

  • AC mains 230/400 V AC
  • IEC 61643-11 class III
  • Device protection
  • High ignition voltage

A7

  • AC mains 230/400 V AC
  • IEC 61643-11 class III
  • Device protection
  • High ignition voltage

A8

  • ITU-T K.12
  • Protection of telecom and signalling lines
  • 2-electrode

T8

  • Protection of telecom and signalling lines
  • ITU-T K.12
  • 3-electrode 

T83…F

  • Protection of telecom and signalling lines
  • ITU-T K.12
  • 3-electrode
  • With fail-safe


EF

  • High discharge current
  • High isolation resistance
  • High follow current
  • High voltage types available
  • Small size
Product search

Nom. DC sparkover voltage (V DC) Service life: 1 operation (8/20 µs) (kA) Ordering code PDF
270 10 B88069X4131S102,  B88069X4131T502
470 10 B88069X5080S102,  B88069X5080T502
600 10 B88069X6461S102,  B88069X6461T502
800 10 B88069X2641S102,  B88069X2641T502
1500 10 B88069X4301S102,  B88069X4301T502
2500 10 B88069X5690S102,  B88069X5690T502
3300 10 B88069X8691S102,  B88069X8691T502

A7

  • Short response time
  • High isolation resistance
  • Application in series with MOV
  • High discharge current
  • High voltage types available
  • Compact size

Product search

Nom. DC sparkover voltage (V DC) Service life: 1 operation (8/20 µs) (kA) Ordering code PDF
800 15 B88069X2140S102,  B88069X2140T502
1000 15 B88069X3820S102,  B88069X3820T502
1400 15 B88069X2180S102
6300 --- B88069X9391S102,  B88069X9391T502