Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Surge arresters

H3, L1

  • AC mains 230/400 V AC
  • N-PE protection
  • IEC 61643-11 class I
  • Suitable for direct strikes

V1

  • AC mains 230/400 V AC
  • N-PE protection
  • IEC 61643-11 class I & II

EF

  • AC mains 230/400 V AC
  • IEC 61643-11 class III
  • Device protection
  • High ignition voltage

A7

  • AC mains 230/400 V AC
  • IEC 61643-11 class III
  • Device protection
  • High ignition voltage

A8

  • ITU-T K.12
  • Protection of telecom and signalling lines
  • 2-electrode

T8

  • Protection of telecom and signalling lines
  • ITU-T K.12
  • 3-electrode 

T83…F

  • Protection of telecom and signalling lines
  • ITU-T K.12
  • 3-electrode
  • With fail-safe


EF

  • High discharge current
  • High isolation resistance
  • High follow current
  • High voltage types available
  • Small size
Product search

Nom. DC sparkover voltage (V DC) Service life: 1 operation (8/20 µs) (kA) Ordering code PDF
1500 10 B88069X4301S102,  B88069X4301T502 file_pdf_box
2500 10 B88069X5690S102,  B88069X5690T502 file_pdf_box
270 10 B88069X4131S102,  B88069X4131T502 file_pdf_box
3300 10 B88069X8691S102,  B88069X8691T502 file_pdf_box
470 10 B88069X5080S102,  B88069X5080T502 file_pdf_box
600 10 B88069X6461S102,  B88069X6461T502 file_pdf_box
800 10 B88069X2641S102,  B88069X2641T502 file_pdf_box

A7

  • Short response time
  • High isolation resistance
  • Application in series with MOV
  • High discharge current
  • High voltage types available
  • Compact size

Product search

Nom. DC sparkover voltage (V DC) Service life: 1 operation (8/20 µs) (kA) Ordering code PDF
1000 15 B88069X3820S102,  B88069X3820T502 file_pdf_box
1400 15 B88069X2180S102 file_pdf_box
6300 --- B88069X9391S102,  B88069X9391T502 file_pdf_box
800 15 B88069X2140S102,  B88069X2140T502 file_pdf_box