Film capacitors (medium power)
- Long-term stability and reliability
- High peak and RMS current capability
- Overvoltage capability (self-healing)
- DC and AC voltage operation
- Very low ESR/ESL
- UL94V-0 epoxy and plastic resin sealing for boxed types
MKT
- Low voltage DC-Iink applications
- Operating temperature
up to +125 °C - Useful life 200000 hat 1.0 •
VR, +85 °C - Lead spacing 5 … 37.5 mm
Product search
|
PDF
|
|
63 - 630
|
40 - 400
|
0.001 - 220
|
B32521 - B32529
|
file_pdf_box |
MKT AC heavy duty X2
- +85 °C/85% RH/1000 h/240 V AC
- +40 °C/93% RH/2000 h/305 V AC
- For severe ambient conditions
- Between the lines and series application
- X2 safety class per UL/IEC
- High stability on capacitance
Product search
|
PDF
|
|
---
|
305
|
0.047 - 2.2
|
B32932, B32933, B32934, B32936
|
file_pdf_box |
X2 humidity, industrial
- +85 °C/85% RH/1000 h/240 V AC
- +60 °C/95% RH/1000 h/240 V AC
- For severe ambient conditions
- Between the lines and series application
- X2 safety class per UL/IEC
- High stability on capacitance
Product search
|
PDF
|
|
---
|
305
|
0.1 - 15
|
B32922H, B32922J, B32926H, B32926J
|
file_pdf_box |
More products for Electronic power meter